UNITROL® 1010 automatic voltage regulator

UNITROL 1010 is a powerful and compact automatic voltage regulator with built-in dual channel support, advanced load sharing between machines operating in parallel, rotating diode monitoring, automatic synchronizing and several integrated communication options.

UNITROL 1010 is the voltage regulator of the UNITROL 1000 family intended for small and medium synchronous generators and industrial machines. This voltage regulator is manufactured using the most advanced microprocessor technology and IGBT semiconductors allowing current output up to 20 ADC for continuous operation. UNITROL 1010 provides high performance in a wide range of temperature and vibration conditions and it is fully certified according DNV and UL standards. UNITROL 1010 has additional features in contrast with legacy versions, as for instance Ethernet, USB, data and event logger and many others.

UNITROL 1010 is a compact device with limited functionality and is designed for excitation currents up to 10 A nominal. It supports the same interfaces and has the same mechanical footprint as UNITROL 1020.

Main features

Operation modes

  • Automatic voltage control with adjustable PID controller
  • Power factor and reactive power controller with PID control algorithm
  • Field current regulator with PI control
  • Reactive power sharing for generators connected in parallel and in island operation
  • Automatic synchronizing and voltage matching prior synchronization

Monitoring and limiters
  • Stand-by function and set point follow-up function through reliable CAN bus for redundant channel systems
  • Enhanced system monitoring functions, as for instance voltage transformer monitoring
  • Synchrocheck function
  • Rotating diodes monitoring function (RDM)
  • Various limiter functions (excitation current limiter and many others)

Data recorder and trending
  • Automatic and manual triggered data logger records measurements and user selected data
  • Event logger function records success information with time and date information
  • Trending recorder using the user-friendly commissioning and maintenance tool CMT1000.

Communication interfaces and tools
  • Fully featured MODBUS communication via standard Ethernet and RS485
  • Easy configuration and measurements reading through the powerful regulator's LCD panel.
  • Powerful and user-friendly commissioning and maintenance software tool CMT1000 allows easy parameterization, monitoring, trending and optimization.

Miscellaneous
  • Power system stabilizer according to IEEE PSS 2A/2B
  • Robust double processor technology keeps control of the regulation even during disturbances from the Ethernet communication side.
  • An optional and external power module, the UNITROL 1000-PM40, upgrades the maximum capability of current output to 40 ADC for continuous operation.

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    Sales: Derek Monk
    Service: Stephen Babin
    seitp322 3be527bfdbdb7e71c125791b003c8a56