Component Drives (ACS55, ACS150)

Reduce the number of hits by making selections below.

 

Product Series

 

Input Voltage

 

Output Power, Normal Use

 

Output Current, Normal Use

Number of total hits:83
Hits per page, show
Product

Product Series

Input Voltage

Output Power, Normal Use

ACS50-01N-01A4-2ACS50 200...240 V
0.25 Hp
0.18 kW
ACS50-01N-02A2-2ACS50 200...240 V
0.5 Hp
0.37 kW
ACS50-01N-04A3-2ACS50 200...240 V
1.0 Hp
0.75 kW
ACS50-01E-01A4-2ACS50 200...240 V
0.25 Hp
0.18 kW
ACS50-01E-02A2-2ACS50 200...240 V
0.5 Hp
0.37 kW
ACS50-01E-04A3-2ACS50 200...240 V
1 Hp
0.75 kW
ACS50-01N-01A4-1ACS50 110...120 V
0.25 Hp
0.18 kW
ACS50-01N-02A2-1ACS50 110...120 V
0.5 Hp
0.37 kW
ACS50-01E-01A4-1ACS50 110...120 V
0.25 Hp
0.18 kW
ACS50-01E-02A2-1ACS50 110...120 V
0.5 Hp
0.37 kW
ACS50-01E-07A6-2ACS50 200...240 V
2 Hp
1.5 kW
ACS50-01N-07A6-2ACS50 200...240 V
2 Hp
1.5 kW
ACS50-01E-09A8-2ACS50 200...240 V
3 Hp
2.2 kW
ACS50-01N-09A8-2ACS50 200...240 V
3 Hp
2.2 kW
ACS150-03E-01A2-4ACS150 380...480 V
0.5 Hp
0.37 kW
ACS150-03E-01A9-4ACS150 380...480 V
0.75 Hp
0.55 kW
ACS150-03E-02A4-4ACS150 380...480 V
1.0 Hp
0.75 kW
ACS150-03E-03A3-4ACS150 380...480 V
1.5 Hp
1.1 kW
ACS150-03E-04A1-4ACS150 380...480 V
2 Hp
1.5 kW
ACS150-03E-05A6-4ACS150 380...480 V
3 Hp
2.2 kW
ACS150-03E-07A3-4ACS150 380...480 V
3 kW
3 Hp
ACS150-03E-08A8-4ACS150 380...480 V
5 Hp
4 kW
ACS150-01E-02A4-2ACS150 200...240 V
0.5 Hp
0.37 kW
ACS150-01E-04A7-2ACS150 200...240 V
1.0 Hp
0.75 kW
ACS150-01E-06A7-2ACS150 200...240 V
1.5 Hp
1.1 kW
ACS150-01E-07A5-2ACS150 200...240 V
2 Hp
1.5 kW
ACS150-01E-09A8-2ACS150 200...240 V
3 Hp
2.2 kW
ACS150-03E-02A4-2ACS150 200...240 V
0.5 Hp
0.37 kW
ACS150-03E-03A5-2ACS150 200...240 V
0.75 Hp
0.55 kW
ACS150-03E-04A7-2ACS150 200...240 V 0.75 kW
ACS150-03E-06A7-2ACS150 200...240 V
1.5 Hp
1.1 kW
ACS150-03E-07A5-2ACS150 200...240 V
2 Hp
1.5 kW
ACS150-03E-09A8-2ACS150 200...240 V
3 Hp
2.2 kW
ACS150-03U-01A2-4---
ACS150-03U-01A9-4---
ACS150-03U-02A4-4---
ACS150-03U-03A3-4---
ACS150-03U-04A1-4---
ACS150-03U-05A6-4---
ACS150-03U-08A8-4---
ACS150-01U-02A4-2---
ACS150-01U-04A7-2---
ACS150-01U-06A7-2---
ACS150-01U-07A5-2---
ACS150-01U-09A8-2---
ACS150-03U-02A4-2---
ACS150-03U-03A5-2---
ACS150-03U-04A7-2---
ACS150-03U-06A7-2---
ACS150-03U-07A5-2---
ACS150-03U-09A8-2---
ACS55-01E-01A4-1ACS55 110-120 V
0.25 Hp
0.18 kW
ACS55-01E-02A2-1ACS55 110-120 V
0.5 Hp
0.37 kW
ACS55-01E-01A4-2ACS55 200-240 V
0.25 Hp
0.18 kW
ACS55-01E-02A2-2ACS55 200-240 V
0.5 Hp
0.37 kW
ACS55-01E-04A3-2ACS55 200-240 V
1.0 Hp
0.75 kW
ACS55-01E-07A6-2ACS55 200-240 V
2 Hp
1.5 kW
ACS55-01E-09A8-2ACS55 200-240 V
3 Hp
2.2 kW
ACS55-01N-01A4-1ACS55 110-120 V
0.25 Hp
0.18 kW
ACS55-01N-02A2-1ACS55 110-120 V
0.5 Hp
0.37 kW
ACS55-01N-01A4-2ACS55 200-240 V
0.25 Hp
0.18 kW
ACS55-01N-02A2-2ACS55 200-240 V
0.5 Hp
0.37 kW
ACS55-01N-04A3-2ACS55 200-240 V
1.0 Hp
0.75 kW
ACS55-01N-07A6-2ACS55 200-240 V
2 Hp
1.5 kW
ACS55-01N-09A8-2ACS55 200-240 V
3 Hp
2.2 kW
ACS101-1H1-1-UACS100/140 200...240+/-10% V-
ACS101-1H6-1-UACS100/140 200...240+/-10% V-
ACS101-1K1-1-UACS100/140 200...240+/-10% V-
ACS101-1K6-1-UACS100/140 200...240+/-10% V-
ACS101-2K1-1-UACS100/140 200...240+/-10% V-
ACS101-2K7-1-UACS100/140 200...240+/-10% V-
ACS101-4K1-1-UACS100/140 200...240+/-10% V-
ACS101-H18-1-UACS100/140 200...240+/-10% V-
ACS101-H25-1-UACS100/140 200...240+/-10% V-
ACS101-H37-1-UACS100/140 200...240+/-10% V-
ACS101-H75-1-UACS100/140 200...240+/-10% V-
ACS101-K18-1-UACS100/140 200...240+/-10% V-
ACS101-K37-1-UACS100/140 200...240+/-10% V-
ACS103-1K1-1-UACS100/140 200...240+/-10% V-
ACS103-1K6-1-UACS100/140 200...240+/-10% V-
ACS103-2K1-1-UACS100/140 200...240+/-10% V-
ACS103-2K7-1-UACS100/140 200...240+/-10% V-
ACS103-4K1-1-UACS100/140 200...240+/-10% V-

Previous   1    Next

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp322 45b94bddc9454719c1256dd5005bfd22