Micro drive, ACS150

ACS150-01E-04A7-2

 
 
 
 Loading Images..
General Information
Global Commercial Alias:
ACS150-01E-04A7-2
Product ID:
68581966
ABB Type Designation:
ACS150-01E-04A7-2
EAN:
6410038079321
Catalog Description:
IP20; 1 phase
Categories
    Products»
  • Drives
  • »
  • Low voltage AC drives
  • »
  • Micro drives
 
Supplier Information - FIPSE
Note:
Check the technical details before placing an order
Criticality:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Lead Time:
0 day(s)
Country of Origin:
China (CN)
Quote Only:
No
Warranty Return:
Product under warranty must be returned
Ordering
Country of Origin:
China (CN)
Spain (ES)
Customs Tariff Number:
85044084
EAN:
6410038079321
Invoice Description:
ACS150-01E-04A7-2 Pn 0,75kW, I2n 4,7A IP20
Made To Order:
No
Minimum Order Quantity:
1 piece
Order Multiple:
1 piece
Quote Only:
No
Selling Unit of Measure:
piece
Stocked At (Warehouses):
Central Stock Europe
Central Stock Asia
FIPSEEXPU014
Dimensions
Product Net Weight:
1.400 kg
Technical
Enclosure Class:
IP20
Frequency (f):
48 … 63 Hz
Input Voltage (Uin):
200 … 240 V
Mounting Type:
Cabinet / Wall mounting
Number of Phases:
1
Output Current, Light-Overload Use:
4.7 A
Output Current, Normal Use:
4.7 A
Output Power, Light-Overload Use:
0.75 kW
1.0 Hp
Output Power, Normal Use:
0.75 kW
1.0 Hp
Additional Information
Product Main Type:
ACS150
Product Name:
Frequency converter
Classifications
Product Series:
ACS150
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp322 47c0c2d0bbb9bdc0c1257855004cefe8