| Catalogue |
Doc No: B5.0096 Title: Low Voltage Marine Motors Revision: E File type: pdf Summary: Catalogue 'Low Voltage Marine Motors' Code: Catalogue BU/Marine Motors EN 12-2006.
Low Voltage Marine Motors | English
| 10.27 MB |
| Certificate |
Doc No: E3.0196 Title: ABS Certificate for 160-315 motors (FI) Revision: A File type: pdf Summary: American Bureau of Shipping Design Assessment Certificate for cast iron and steel motors M3-type 160...315 motors, ABB Oy, Electrical Machines, LV Motors, Finland
ABS Certificate for 160-315 motors (FI) | English
| 0.15 MB |
Doc No: E3.0222 Title: ABS Certificate for M2QA 80-315 motors Revision: A File type: pdf Summary: ABS Certificate -
ABS (American Bureau of Shipping)
Certificate No: 04-SQ366456-X1,
data 11/May/2004 has been issued for cast iron.
M2QA 80-315
ABS Certificate for M2QA 80-315 motors | English
| 2.16 MB |
Doc No: E3.0301 Title: ABS Design Assessment for M2AA/M3AA112-250 Revision: A File type: pdf Summary: ABS Design Assessment Certificate, M2-M3AA112-250, SEMOT
ABS Design Assessment for M2AA/M3AA112-250 | English
| 0.16 MB |
Doc No: E3.0226 Title: ABS Design Assessment for M2CA 280-400 motors Revision: A File type: pdf Summary: American Bureau of Shipping Design Assessment for steel frame M2CA 280...400 motors, ABB Oy, Motors, Finland
ABS Design Assessment for M2CA 280-400 motors | English
| 0.08 MB |
Doc No: E3.0227 Title: ABS Design Assessment for M2FA 250-400 motors Revision: A File type: pdf Summary: American Bureau of Shipping Design Assessment for open drip proof M2FA 250...400 motors, ABB Oy, Motors, Finland
ABS Design Assessment for M2FA 250-400 motors | English
| 0.08 MB |
Doc No: E3.0213 Title: ABS Design Assessment for M2LA 355MLB 4 V1 motor Revision: A File type: pdf Summary: American Bureau of Shipping Design Assessment for cast iron
M2LA 355MLB 4 V1 motor, ABB Oy, Electrical Machines, LV Motors, Finland
ABS Design Assessment for M2LA 355MLB 4 V1 motor | English
| 0.12 MB |
Doc No: E3.0214 Title: ABS Design Assessment for M2LA 400LKA 4 B35 motor Revision: A File type: pdf Summary: American Bureau of Shipping Design Assessment for cast iron
M2LA 400LKA 4 B35 motor, ABB Oy, Electrical Machines, LV Motors, Finland
ABS Design Assessment for M2LA 400LKA 4 B35 motor | English
| 0.13 MB |
Doc No: E3.0303 Title: ABS Design Assessment for M3AA 280 Revision: B File type: pdf Summary: ABS Design Assessment Certificate, M3AA280, SEMOT
ABS Design Assessment for M3AA 280 | English
| 0.13 MB |
Doc No: E3.0191 Title: ABS Design Assessment for M3BP 160-315 motors Revision: A File type: pdf Summary: American Bureau of Shipping Design Assessment for cast iron M3BP 160...315 motors, ABB Oy, Electrical Machines, LV Motors, Finland
ABS Design Assessment for M3BP 160-315 motors | English
| 0.08 MB |
Doc No: E3.0212 Title: ABS Design Assessment for M3BP_GP_HP355 and M3BP 400 motors Revision: A File type: pdf Summary: American Bureau of Shipping Design Assessment for cast iron
M3BP_GP_HP355 and M3BP 400 motors, ABB Oy, Electrical Machines, LV Motors, Finland
ABS Design Assessment for M3BP_GP_HP355 and M3BP 400 motors | English
| 0.14 MB |
Doc No: E3.0302 Title: ABS Design Assessment for M3BP160-250 Revision: B File type: pdf Summary: ABS Design Assessment Certificate, M3BP160-250, SEMOT
ABS Design Assessment for M3BP160-250 | English
| 0.13 MB |
Doc No: E3.0192 Title: ABS Design Assessment for M3GP 160-315 motors Revision: A File type: pdf Summary: American Bureau of Shipping Design Assessment for cast iron M3GP 160...315 motors, ABB Oy, Electrical Machines, LV Motors, Finland
ABS Design Assessment for M3GP 160-315 motors | English
| 0.12 MB |
Doc No: E3.0193 Title: ABS Design Assessment for M3GP_DIP 160-315 motors Revision: A File type: pdf Summary: American Bureau of Shipping Design Assessment for dust igntion proof cast iron M3GP_DIP 160-315 motors, ABB Oy, Electrical Machines, LV Motors, Finland
ABS Design Assessment for M3GP_DIP 160-315 motors | English
| 0.17 MB |
Doc No: E3.0194 Title: ABS Design Assessment for M3HP 160-315 motors Revision: A File type: pdf Summary: American Bureau of Shipping Design Assessment for increased safety cast iron M3HP 160...315 motors, ABB Oy, Electrical Machines, LV Motors, Finland
ABS Design Assessment for M3HP 160-315 motors | English
| 0.13 MB |
Doc No: E3.0195 Title: ABS Design Assessment for M3KP_JP 160-315 motors Revision: A File type: pdf Summary: American Bureau of Shipping Design Assessment for flameproof M3KP_JP 160...315 motors, ABB Oy, Electrical Machines, LV Motors, Finland
ABS Design Assessment for M3KP_JP 160-315 motors | English
| 0.12 MB |
Doc No: E3.0304 Title: Bureau Veritas Type Approval for M2AA and M3AA 112-280 Revision: B File type: pdf Summary: Buerau Veritas Cert. of type approval, M2-M3AA112-280, SEMOT
Bureau Veritas Type Approval for M2AA and M3AA 112-280 | English
| 0.20 MB |
Doc No: E3.0187 Title: Bureau Veritas Type Approval for M2CA 280-400 motors Revision: B File type: pdf Summary: Bureau Veritas Type Approval for steel M2CA 280...400 motors, ABB Oy, Motors, Finland
Bureau Veritas Type Approval for M2CA 280-400 motors | English
| 0.18 MB |
Doc No: E3.0188 Title: Bureau Veritas Type Approval for M2FA 250-400 motors Revision: B File type: pdf Summary: Bureau Veritas Type Approval for open drip proof motors M2FA 250...400, ABB Oy, Motors, Finland
Bureau Veritas Type Approval for M2FA 250-400 motors | English
| 0.18 MB |
Doc No: E3.0171 Title: Bureau Veritas Type Approval for M3BP 160-400 motors Revision: C File type: pdf Summary: Bureau Veritas Type Approval for cast iron M3BP 160...400, ABB Oy, Motors, Finland
Bureau Veritas Type Approval for M3BP 160-400 motors | English
| 0.21 MB |