Open drip proof motors

ABB's General purpose motor is designed for use in general industry, meeting the demands of standard applications for OEM's.

  • High output - more power from the frame, saving space, reduced weight and lowering purchase cost
  • Reliability
    • Long bearing lifetime
    • Can be modified to meet most specifications
    • Large number of features, either built-in or optional
  • Availability
    • World-wide sales network
    • Large base of stocked motors
  • Technical and application support
  • Service and support
    • On-line documentation

Output power110 to 800 kW
Frame sizeIEC 280 to 400
Number of poles2 to 8
VoltagesAll commonly used voltages
Frequency50 or 60 Hz
ProtectionIP 23S

Documentation and downloads

  • Please select category
Catalogue
General Purpose Motors EN 12-2006, Open drip proof motors section English
0.91 MB
General Purpose Motors EN 12-2006, Rev B English
7.16 MB
Certificate
Certificate acc. to ISO 14001:2004, ABB Oy, MotorsEnglish
0.09 MB
Certificate acc. to ISO 9001:2000, ABB Oy, MotorsEnglish
0.09 MB
Certificate acc. to OHSAS 18001:1999, ABB Oy, MotorsEnglish
0.09 MB
Declaration of conformity
Decl. of Conf., M3BP, M2CA/M2FA, M3RP, M2BAT/M2LA/M3LP (FI), ENEnglish
0.01 MB
Decl. of RoHS Conf., M3B*/M3GP/M3HP/M3JP/M3KP/M3RP/M3LP, M2C*/M2B*/M2JA/M2KA (FI), ENEnglish
0.01 MB
Statement about RoHS, M3B*/M3GP/M3HP/M3JP/M3KP/M3RP/M3LP, M2C*/M2B*/M2JA/M2KA (FI), ENEnglish
0.01 MB
Manual
Additional manual for Open drip proof motorsEnglish
Dutch
Finnish
French
German
Spanish
Swedish
0.21 MB
Manual for Low Voltage Motors, Low Voltage MotorsEnglish
0.21 MB
Manual for Low Voltage Motors, MultilingualEnglish
0.45 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp322 5424e4eb4048fb71c1256ddb004e95c9