ABB's brake motors are standard motors modified for braking duties, i.e. three phase induction motors with standard dimensions and output rating. The electromagnetic disc brake is powered, either DC or three phase AC current, from a rectifier located in the motor terminal box.
- Wide terminal box - easy installation
- Hand release (4 x 90°)
- Technical and application support
- Service and support
General purpose motors for OEM's. Standard motors with standard dimensions and output ratings, aluminum (aluminium) frame.
| Output power | 0.055 to 22 kW |
| Frame size | IEC 63 to 180 |
| Number of poles | 2 to 8 |
| Voltages | Wide voltage range up to 690 V |
| Frequency | 50 or 60 Hz |
| Protection | IP 55 |