ACS355

ACS355-03E-02A4-4

 
 
 
 Loading Images..
General Information
Global Commercial Alias:
ACS355-03E-02A4-4
Product ID:
3AUA0000058184
ABB Type Designation:
ACS355-03E-02A4-4
EAN:
6438177223597
Catalog Description:
IP20; 3 phase;
Categories
    Products»
  • Drives
  • »
  • Low voltage AC drives
  • »
  • Machinery drives
    Parts & Services»
  • Drives
  • »
  • Low voltage AC drives
  • »
  • Machinery drives
  • »
  • ACS355 - Machinery Drive
 
 
  SparePartUsedOnList
Identifier Description Qty Unit Of Measure
ACS355-03E-02A4-4 No Description Available 1 piece
Supplier Information - FIPSE
Note:
Check the technical details before placing an order
Criticality:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Country of Origin:
Finland (FI)
Technical Information:
400V 2,4A 0,75KW IP20 EMC
Lead Time:
0 day
Warranty Return:
Product under warranty must be returned
Supplier Information - SGRDC002
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Country of Origin:
China (CN)
Lead Time:
0 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
SGRDC002EXPU
Warranty Return:
Product under warranty must be returned
Ordering
Country of Origin:
China (CN)
Finland (FI)
Customs Tariff Number:
85044084
EAN:
6438177223597
Invoice Description:
ACS355-03E-02A4-4 Pn 0,75kW, I2n 2,4A IP20.
Made To Order:
No
Minimum Order Quantity:
1 piece
Order Multiple:
1 piece
Quote Only:
No
Replaced Product ID (OLD):
68468094
Selling Unit of Measure:
piece
Stocked At (Warehouses):
Central Stock Europe
Central Stock Asia
FIPSEEXPU
FIPSEEXPU014
SGRDC002EXPU
CNIAB001EXPU
SGIND002EXPU
AUABB024EXPU
Dimensions
Product Net Height:
344 mm
Product Net Length:
217 mm
Product Net Weight:
1.7 kg
Product Net Width:
132 mm
Technical
Enclosure Class:
IP20
Frequency (f):
48 ... 63 Hz
Input Voltage (Uin):
380 … 480 V
Mounting Type:
Wall-mounted
Number of Phases:
3
Output Current, Normal Use:
2.4 A
Output Power, Normal Use:
0.75 kW
1.0 Hp
Additional Information
Product Main Type:
ACS355
Product Name:
Frequency converter
Classifications
Product Series:
ACS355
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    Service: Orders Support

    External channels for United States of America

    seitp322 62f90df7a39d5af1c125794f0048ad6b