Mobile version
Sitemap
Login
Home
About ABB
Products and services
News center
Careers
Investor center
Offerings A-Z
ABB Product Guide
Industries and utilities
Service Guide
Contact Directory
Product Guide
Motors and Generators
Motors and Generators for Explosive Atmospheres
Non-Sparking Motors and Generators
Non-sparking NEMA high voltage motors
Checking price and availability...
Condition
Product
...
Global alias
...
Price
...
Availability
0
Quantity
Non-sparking cast ion NEMA high voltage motors
Overview
Contacts
Type of protection: Ex nA -
read more
Output power
150 to 950 HP
Frame size
NEMA 506AT to 728
Number of poles
2 to 8
Voltages
2.3 to 4 kV
Frequency
60 Hz
Protection
IP 55 / IP 65
Cooling
TEFC (IC 411)
Enclosure material
Cast iron
Motor type
M3GM
Mounting type
Horizontal
Hazardous area
Class I Division 2 Group ABCD T3 or Class I Zone 2 Ex nA II T3
Certificates
CSA (Canada)
Downloads
Safety instructions (English - pdf - Information)
Dimension Drawing, M3BM/GM 689 LK, 4-12 p, IM B3, NEMA, t.box F1, Type 2. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 587 LK, 2 p, IM B3, NEMA, t.box F1, Type 2. (English - pdf - Drawing)
Dimension Drawing, M3BM 688 L, 2 p, IM B3, NEMA, t.box F2, Type 1 (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 506 LK, 4-12 p, IM B3, NEMA, Leads out. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 506 LK, 2 p, IM B3, NEMA, t.box F2, Type 2. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 688 L, 2 p, IM B35, NEMA, Leads out. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 688 L, 4-12 p, IM B3, NEMA, t.box F2, Type 2. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 728 L, 4-12 p, IM B35, NEMA, t.box F1, Type 1. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 506 LK, 2 p, IM B35, NEMA, t.box F1, Type 1. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 506 LK, 4-12 p, IM B3, NEMA, t.box F2, Type 2. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 587 LK, 4-12 p, IM B35, NEMA, Leads out. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 688 L, 4-12 p, IM B35, NEMA, t.box F2, Type 1. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 689 LK, 4-12 p, IM B3, NEMA, t.box F1, Type 1. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 728 L, 2 p, IM B35, NEMA, t.box F2, Type 1. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 506 LK, 4-12 p, IM B3, NEMA, t.box F1, Type 1. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 506 LK, 4-12 p, IM B35, NEMA, Leads out. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 506 LK, 4-12 p, IM B35, NEMA, t.box F1, Type 1. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 587 LK, 2 p, IM B3, NEMA, t.box F1, Type 1 (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 587 LK, 2 p, IM B3, NEMA, t.box F2, Type 1 (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 587 LK, 4-12 p, IM B3, NEMA, Leads out. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 587 LK, 4-12 p, IM B3, NEMA, t.box F1, Type 1. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 587 LK, 4-12 p, IM B3, NEMA, t.box F1, Type 2. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 587 LK, 4-12 p, IM B35, NEMA, t.box F2, Type 1. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 688 L, 2 p, IM B3, NEMA, Leads out. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 688 L, 2 p, IM B3, NEMA, t.box F2, Type 2. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 688 L, 2 p, IM B35, NEMA, t.box F2, Type 1. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 688 L, 4-12 p, IM B3, NEMA, t.box F2, Type 1. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 728 L, 2 p, IM B3, NEMA, t.box F1, Type 1. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 728 L, 2 p, IM B3, NEMA, t.box F1, Type 2. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 728 L, 4-12 p, IM B3, NEMA, Leads out. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 728 L, 4-12 p, IM B3, NEMA, t.box F2, Type 1. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 728 L, 4-12 p, IM B3, NEMA, t.box F2, Type 2. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 506 LK, 2 p, IM B3, NEMA, Leads out. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 506 LK, 2 p, IM B3, NEMA, t.box F1, Type 1. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 506 LK, 2 p, IM B3, NEMA, t.box F1, Type 2. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 506 LK, 2 p, IM B3, NEMA, t.box F2, Type 1. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 506 LK, 2 p, IM B35, NEMA, Leads out. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 506 LK, 2 p, IM B35, NEMA, t.box F2, Type 1. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 506 LK, 4-12 p, IM B3, NEMA, t.box F1, Type 2. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 506 LK, 4-12 p, IM B3, NEMA, t.box F2, Type 1. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 506 LK, 4-12 p, IM B35, NEMA, t.box F2, Type 1. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 587 LK, 2 p, IM B3, NEMA, Leads out. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 587 LK, 2 p, IM B3, NEMA, t.box F2, Type 2. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 587 LK, 2 p, IM B35, NEMA, Leads out. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 587 LK, 2 p, IM B35, NEMA, t.box F1, Type 1. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 587 LK, 2 p, IM B35, NEMA, t.box F2, Type 1. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 587 LK, 4-12 p, IM B3, NEMA, t.box F2, Type 1. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 587 LK, 4-12 p, IM B3, NEMA, t.box F2, Type 2. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 587 LK, 4-12 p, IM B35, NEMA, t.box F1, Type 1. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 688 L, 2 p, IM B3, NEMA, t.box F1, Type 1 (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 688 L, 2 p, IM B3, NEMA, t.box F1, Type 2. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 688 L, 2 p, IM B35, NEMA, t.box F1, Type 1. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 688 L, 4-12 p, IM B3, NEMA, Leads out. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 688 L, 4-12 p, IM B3, NEMA, t.box F1, Type 1. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 688 L, 4-12 p, IM B3, NEMA, t.box F1, Type 2. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 688 L, 4-12 p, IM B35, NEMA, Leads out. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 688 L, 4-12 p, IM B35, NEMA, t.box F1, Type 1. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 689 LK, 4-12 p, IM B3, NEMA, Leads out. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 689 LK, 4-12 p, IM B3, NEMA, t.box F2, Type 1. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 689 LK, 4-12 p, IM B3, NEMA, t.box F2, Type 2. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 689 LK, 4-12 p, IM B35, NEMA, Leads out. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 689 LK, 4-12 p, IM B35, NEMA, t.box F1, Type 1. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 689 LK, 4-12 p, IM B35, NEMA, t.box F2, Type 1. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 728 L, 2 p, IM B3, NEMA, Leads out. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 728 L, 2 p, IM B3, NEMA, t.box F2, Type 1. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 728 L, 2 p, IM B3, NEMA, t.box F2, Type 2. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 728 L, 2 p, IM B35, NEMA, Leads out. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 728 L, 2 p, IM B35, NEMA, t.box F1, Type 1. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 728 L, 4-12 p, IM B3, NEMA, t.box F1, Type 1. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 728 L, 4-12 p, IM B3, NEMA, t.box F1, Type 2. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 728 L, 4-12 p, IM B35, NEMA, Leads out. (English - pdf - Drawing)
Dimension Drawing, M3BM/GM 728 L, 4-12 p, IM B35, NEMA, t.box F2, Type 1. (English - pdf - Drawing)
Search
Products & Services only
Rate this page
positive
negative
Thank you for your feedback!
positive
negative
Your comments:
E-mail / contact information (optional):
Cancel
Share this page
Twitter
Facebook
LinkedIn
Weibo
Print
Email
Your e-mail address*
You must enter a valid e-mail address
Send to e-mail address*
You must enter a valid e-mail address
Your personal note*
You must enter a message
Cancel
Your preferences:
Select location
Algeria
Angola
Argentina
Armenia
Australia
Austria
Azerbaijan
Bahrain
Bangladesh
Belarus
Belgium
Bolivia
Bosnia-Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Costa Rica
Croatia
Czech Republic
Denmark
Dominican Republic
Ecuador
Egypt
El Salvador
Estonia
Ethiopia
Finland
France
Georgia
Germany
Greece
Guatemala
Honduras
Hungary
Iceland
India
Indonesia
Iraq
Ireland
Israel
Italy
Japan
Jordan
Kazakhstan
Kenya
Kuwait
Kyrgyzstan
Latvia
Lebanon
Libya
Liechtenstein
Lithuania
Luxembourg
Macedonia
Malaysia
Mauritius
Mexico
Montenegro
Morocco
Netherlands
New Zealand
Nigeria
Norway
Oman
Pakistan
Palestine
Panama
Peru
Philippines
Poland
Portugal
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
South Africa
South Korea
Spain
Sri Lanka
Sweden
Switzerland
Taiwan
Tajikistan
Tanzania
Thailand
Tunisia
Turkey
Turkmenistan
Uganda
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Uzbekistan
Venezuela
Vietnam
Other countries
Select language
English
Česky
Dansk
Deutsch
Eesti
English
Español
Français
Hrvatski
Italiano
Latviešu
Lietuvių
Magyar
Nederlands
Norsk
Persian
Polski
Português
Romana
Slovenčina
Slovensko
Suomi
Svenska
Thai
Türkçe
Vietnamese
Ελληνικά
Български
Русский
Український
עברית
عربى
한국어
中国简体字
日本語
繁體中文
ABB contact for
United States of America
Local Sales office
Find contacts for another country:
Select another country
Algeria
Angola
Argentina
Armenia
Australia
Austria
Azerbaijan
Bahrain
Bangladesh
Belarus
Belgium
Bolivia
Bosnia-Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Costa Rica
Croatia
Czech Republic
Denmark
Dominican Republic
Ecuador
Egypt
El Salvador
Estonia
Ethiopia
Finland
France
Georgia
Germany
Greece
Guatemala
Honduras
Hungary
Iceland
India
Indonesia
Iraq
Ireland
Israel
Italy
Japan
Jordan
Kazakhstan
Kenya
Kuwait
Kyrgyzstan
Latvia
Lebanon
Libya
Liechtenstein
Lithuania
Luxembourg
Macedonia
Malaysia
Mauritius
Mexico
Montenegro
Morocco
Netherlands
New Zealand
Nigeria
Norway
Oman
Pakistan
Palestine
Panama
Peru
Philippines
Poland
Portugal
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
South Africa
South Korea
Spain
Sri Lanka
Sweden
Switzerland
Taiwan
Tajikistan
Tanzania
Thailand
Tunisia
Turkey
Turkmenistan
Uganda
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Uzbekistan
Venezuela
Vietnam
Other countries
seitp322 6c74b9a087a9a91ec1256e700027f830