ABB General performance motors suit all basic applications where simplicity and off-the-shelf availability is essential.
The motors come with a 1-year warranty and meet EFF2 efficiency requirements.
|
Motor types | M2AA |
| Output power | 0.25 to 55 kW |
| Frame size | IEC 71 to 250 |
| Number of poles | 2 to 8 |
| Voltages | All commonly used voltages |
| Frequency | 50 or 60 Hz |
| Protection | IP 55 |