ABB's Process performance premium efficiency motors have been developed to meet the toughest requirements for reliability and energy efficiency.
Process performance motors have EFF1 high efficiency values as standards. Premium efficiency motors offer one step higher efficiency values, meaning significant savings.
They offer top-class operating performance, low starting currents, an excellent torque curve and highest quality throughout.
| Motor types | M4BP, M3BPP |
| Frame sizes | 160 to 355 |
| Output range | 11 to 250kW |
| Poles | 2 to 8 poles |
| Frame material | Cast iron and aluminum |
| Voltage | up to 690 V |
| Premium efficiency motors have same dimensions as standard process performance motors, link. |