Process performance NEMA motors

ABB has a full range of NEMA motors by Baldor, please find here a link to their pages www.baldor.com

ABB NEMA motors are designed and built to comply with NEMA and CSA standards.

Motor type

M3BN
Output power100 to 800 HP
Frame size405 to 588
Number of poles2 to 8
Voltages220 to 690 V
Frequency 60 Hz
ProtectionIP55
CoolingIC411
Enclosure material Cast iron
Service factor1.5
InsulationClass F insulation, temperature rise class B
StandardsEEMAC, NEMA, EPAct, CSA

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp322 73b968a86a6bd5cec1256e010038cace