Medium voltage drives for speed and torque control of 315 kW up to 5 MW motors
The ACS 1000 delivers precise process control through Direct Torque Control. The low component count of the ACS 1000 makes it inherently more reliable. The ACS 1000 is retrofit-ready with a variety of flexible options you can choose according to your needs.
The ACS 1000i uses a drive cubicle in which the input transformer, input contactor and on-board auxiliary power supply are now built-in, while maintaining the compact size of its very successful sister drive, the ACS 1000. The fully integrated drive, available with a 24-pulse rectifier for ultimate network friendliness, allows for easiest integration into existing systems (three cables in / three cables out).
Key product features:
- Retrofit-ready for existing motors and suitable for most medium voltage applications including pumps, fans, compressors, extruders, conveyors.
- Output sine filter for pure sinusoidal voltage and current output: standard motors, no motor derating, no voltage stress and no common mode voltages on the motor insulation.
- Fuseless design for reliable, non-aging, maintenance-free circuit protection.
- DTC control platform for exceptionally high torque and speed control performance.
- Integrated or separate input transformer for highest system design flexibility.