General Purpose (Standard) Drives (ACS550, ACS310)

ACS550
0.75 to 150 Hp (240 - 600V)
ACS310
0.5 to 30 Hp (240 - 180V)

ACS550 drive
The ACS550 is an adjustable frequency AC drive that achieves the ultimate in flexible motor control performance. Offering three modes of motor control: V/Hz, Sensorless Vector and Flux Vector, the ACS550 performs accurate speed and torque control of any standard squirrel cage motor.

With drives ranging from 0.75 to 550 Hp, the ACS550 series features an 'intuitively obvious' multilingual, full graphic display panel that also provides assistants to aid users in start-up, maintenance, and diagnostics. The control panel can be mounted on the cover of the drive, or remotely, and can upload, store, and download parameters. The ACS550 comes equipped with an extensive library of preprogrammed application macros that, at the touch of a button, allow rapid configuration of inputs, outputs, and parameters for specific applications to maximize convenience and minimize start-up time.

ACS310
An extension to the ABB standard drives family is a series of drives specifically designed for variable torque applications such as pumps and fans. The specific design includes a powerful set of features which benefit pump and fan applications including built-in PID controllers and PFC (pump and fan control). These features, combined with pre-programmed application macros, an intuitive user interface and several assistant screens, speed up the installation, parameter setting and commissioning of the drive.

To view all available products, please click on the Data tab above.

Highlights:

  • Advanced control panel permitting intuitive operation with several mounting options
  • Patented swinging choke for superior harmonic reduction
  • Built-in Modbus and numerous internally mountable fieldbus adapters
  • Fast, safe and easy parameter down/uploading without powering the drive with FlashDrop
  • Built-in EMC filter
  • Built-in brake chopper for reduced installation cost
  • Easy set-up of parameters and quick fault diagnostics with numerous assistants including diagnostic, maintenance, start-up, PID controller, real-time clock, serial communications and drive optimizer
  • Flange Mounting Kits which allow mounting the drive with the heatsink external to a third party enclosure

Documentation and downloads

  • Please select category
Popular downloads
Brochure
Drive Selection Guide, US

English - 7.38 MB - pdf

Brochure
ABB drives - Lifecycle services for low voltage drives

English - 1.71 MB - pdf

ACH550 - ABB standard drives for HVAC applications

English - 0.91 MB - pdf

ACS310 Flyer, US

English - 0.85 MB - pdf

ACS310 Frequently Asked Questions, US

English - 0.65 MB - pdf

ACS310 Technical Catalog, US

English - 3.59 MB - pdf

ACS320 Technical Catalog, US

English - 3.86 MB - pdf

New/updated document ACS550 Technical Catalog, US

English - 3.89 MB - pdf

Cement - Low voltage AC drives

English - 3.06 MB - pdf

Drive Selection Guide, US

English - 7.38 MB - pdf

Food and beverage - Low voltage AC drives

English - 2.96 MB - pdf

Food and beverage - Low voltage AC drives - business profile

English - 0.30 MB - pdf

Water and waste water - Low voltage AC drives

English - 2.76 MB - pdf

Catalogue
ACS 5X0-07 技术样本

English - 0.15 MB - pdf

Certificate
ACS550/ACH550 uL Certification

English - 0.07 MB - pdf

EC Declaration of Conformity, ACS550, ACH550, ACS350 and ACS800

English - 0.11 MB - pdf

Leaflet
ACS320 FAQ, US

English - 0.78 MB - pdf

ACS320 Product Flyer, US

English - 0.83 MB - pdf

Application Notes, HVAC - Constant air volume system, No speed control - Fact File

English - 0.12 MB - pdf

Application Notes, HVAC - Variable air volume system with VSD fan control - Fact File

English - 0.42 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp322 8170690b61662267c1256ddb002d1ad2