MEGATROL - Static Excitation and Static Frequency Converter in one container

MEGATROL is a smart and ultra compact solution that combines UNITROL Static Excitation System (SES) and MEGADRIVE-LCI Static Frequency Converter (SFC). It is particularly suitable for gas turbine, combined cycle and pumped storage power plants.

Both systems, the SES and the SFC, are based on AC 800PEC high-end processor family. AC 800PEC is an extension of ABB's 800xA control platform, developed to meet the fast control requirements of power electronics applications. One Human-Machine Interface (HMI) allows the interaction with the machine in local operation mode. The connection to upper control is combined for SES and SFC. It is configurable and is typically implemented via Fieldbus.


Main benefits resulting from common AC 800PEC control platform

  1. Same SW tool
  2. Less training for maintenance staff
  3. Less spare parts


Main benefits resulting from one-container solution
  1. Space saving
  2. Reduced cabling
  3. Easy and fast site installation and commissioning thanks to pre-tested units and inter-unit communication
  4. Easy handling thanks to one customer interface for the whole unit


MEGATROL CS

MEGATROL CS is the cross start application solution. Up to 6 generators with 3 starters can interact and make automatically or manually preconfigured inter-unit cross-connections to improve the availability of the gas turbine and combined cycle power plant.

Documentation and downloads

Brochure
MEGATROL. The Power Package.English
0.41 MB
UNITROL® 6000English
0.82 MB
Product guide
Excitation & Synchronization.UNITROL and SYNCHROTACT product rangeEnglish
0.67 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp322 c749bc5d53839de4c12573910046d167