Micro drive, ACS55

ACS55-01N-02A2-1

 
 
 
 Loading Images..
General Information
Global Commercial Alias:
ACS55-01N-02A2-1
Product ID:
68878390
ABB Type Designation:
ACS55-01N-02A2-1
EAN:
6410038784386
Catalog Description:
IP20; 1 phase
Categories
    Products»
  • Drives
  • »
  • Low voltage AC drives
  • »
  • Micro drives
 
Supplier Information - FIPSE
Note:
No
Criticality:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Lead Time:
0 day(s)
Country of Origin:
Finland (FI)
Quote Only:
No
Warranty Return:
Product under warranty must be returned
Ordering
Country of Origin:
China (CN)
Finland (FI)
Spain (ES)
Customs Tariff Number:
85044084
EAN:
6410038784386
Invoice Description:
ACS55 ACS55-01N-02A2-1 Pn 0,37kW, I2n 2,2A IP20
Made To Order:
No
Minimum Order Quantity:
1 piece
Order Multiple:
1 piece
Quote Only:
No
Replaced Product ID (OLD):
Selling Unit of Measure:
piece
Stocked At (Warehouses):
Central Stock Europe
Central Stock Asia
FIPSEEXPU014
Dimensions
Product Net Weight:
0.700 kg
Technical
Enclosure Class:
IP20
Frequency (f):
48 … 63 Hz
Input Voltage (Uin):
110 … 120 V
Mounting Type:
Wall-mounted
Number of Phases:
1
Output Current, Light-Overload Use:
2.2 A
Output Current, Normal Use:
2.2 A
Output Power, Light-Overload Use:
0.37 kW
0.5 Hp
Output Power, Normal Use:
0.37 kW
0.5 Hp
Two Speed Motor:
No
Additional Information
Product Main Type:
ACS55
Product Name:
Frequency converter
Classifications
Product Series:
ACS55
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp322 9aa590456ea8fb85c125785500366e60