ACS800-04

ACS800-04-0260-3

 
 
 
 Loading Images..
General Information
Global Commercial Alias:
ACS800-04-0260-3
Product ID:
64714210
ABB Type Designation:
ACS800-04-0260-3
Catalog Description:
IP00; 3 phase
Categories
    Products»
  • Drives
  • »
  • Low voltage AC drives
  • »
  • Industrial drives
  • »
  • ACS800 drive modules
 
Ordering
Country of Origin:
Finland (FI)
Customs Tariff Number:
85044088
Invoice Description:
ACS800-04-0260-3 Pcont.max:200kW, Icont.max:445A
Made To Order:
Yes
Minimum Order Quantity:
1.000 piece
Order Multiple:
1.000 piece
Quote Only:
No
Selling Unit of Measure:
piece
Dimensions
Product Height:
1555.000 mm
Product Length:
564.000 mm
Product Net Weight:
205.000 kg
Product Width:
575.000 mm
Technical
Enclosure Class:
IP00
Frequency (f):
48 ... 63 Hz
Input Voltage (Uin):
380 ... 415 V
Mounting Type:
Module for cabinet assembly
Number of Phases:
3
Output Current, Heavy-Duty Use:
340 A
Output Current, Light-Overload Use:
440 A
Output Current, Normal Use:
445 A
Output Power:
200 kW
Output Power, Heavy-Duty Use:
160 kW
Output Power, Light-Overload Use:
200 kW
Output Power, Normal Use:
200 kW
Rated Current (In):
368 A
Additional Information
Product Main Type:
ACS800-04-0260-3
Product Name:
Frequency Converter
Classifications
Product Series:
ACS800-04
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp322 9aa866b486cc50f5c12578a0003ac1d9