| Catalogue |
Doc No: 9AKK101130D4874 Title: LV Process Performance Motors, motors for high ambient temperatures section (section 5) EN Revision: - Part: Sect 5 File type: pdf Summary: Part of Low and High Voltage Process Performance Motors EN 12-2006, code Catalogue/Process Performance Motors EN 12-2006. Plese see also document 9AKK101130D4874 without part marking.
LV Process Performance Motors, motors for high ambient temperatures section (section 5) EN |
| Leaflet |
Doc No: 9AKK101130D3855 Title: Application notes - Process performance motors for Cranes - Fact File Revision: B File type: pdf Summary: Fact File - Process performance motors for Cranes. Code AM013 EN RevB 2006
Application notes - Process performance motors for Cranes - Fact File |
Doc No: B5.0309 Title: Application notes - Process performance motors for the Metals Industry - Fact File Revision: A File type: pdf Summary: Fact File - Process performance motors for the Metals Industry. Code AM010 EN RevA 2005
Application notes - Process performance motors for the Metals Industry - Fact File |
Doc No: B5.0314 Title: Application notes - Process performance motors for the Mining Industry - Fact File Revision: A File type: pdf Summary: FactFile - Process performance motors for the Mining Industry. Code AM014 EN RevA 2006
Application notes - Process performance motors for the Mining Industry - Fact File |
Doc No: B5.0310 Title: Application notes - Process performance motors for the Pulp & Paper Industry - Fact File Revision: A File type: pdf Summary: Fact File - Process performance motors for the Pulp & Paper Industry. Code AM012 EN RevA 2005
Application notes - Process performance motors for the Pulp & Paper Industry - Fact File |
Doc No: B5.0308 Title: Application notes - Process performance motors for the Water & Wastewater Industry - Fact File Revision: B File type: pdf Summary: Fact File - Process performance motors for the Water & Wastewater Industry. Code AM009 EM RevB 2009.
Application notes - Process performance motors for the Water & Wastewater Industry - Fact File |
Doc No: B5.0313 Title: Product notes - Bearing regreasing methods for motors for high ambient temperatures - Fact File Revision: A File type: pdf Summary: Fact File - Bearing regreasing methods for motors for high ambient temperatures. Code PM606 EN RevA 2006
Product notes - Bearing regreasing methods for motors for high ambient temperatures - Fact File |
Doc No: B5.0239 Title: Product notes - Motors for high ambient temperatures up to 90°C - Fact File Revision: B File type: pdf Summary: Fact File - Motors for high ambient temperatures up to 90°C. Code PM605 EN Rev B 2007
Product notes - Motors for high ambient temperatures up to 90°C - Fact File |
| Manual |
Doc No: 9AKK104910 Title: Additional manual for motors for high ambient temperatures, Multilingual Revision: A File type: pdf Summary: Additional manual, dated 06-2009, for Low Voltage Motors for high ambient temperatures (multilingual English-German-French-Spanish-Italian-Swedish-
Finnish).
Code: 9AKK104910 ML 06-2009,3GZV500002-6-0
To be used together with the main motor manual 9AKK104570 ML 01-2009,3GZF500730-85
Additional manual for motors for high ambient temperatures, Multilingual |
Doc No: 9AKK104570 Title: Manual for Low Voltage Motors, EN Document native title: Manual for Low Voltage Motors, Low Voltage Motors Revision: A File type: pdf Summary: Manual, dated 01-2009, for Low Voltage Motors (English).
Code: 9AKK104570 ML 01-2009,3GZF500730-85
Separate instructions for open drip proof motors, roller table motors, water-cooled motors, smoke venting motors, brake motors and motors for high ambient temperatures, which are valid together with the Manuals for Low Voltage Motors, are available from BU LV Motors Marketing Communications.
Manual for Ex-motors is a separate booklet, also available from LV Motors Marketing Communications
Manual for Low Voltage Motors, Low Voltage Motors |
Doc No: 9AKK104570 Title: Manual for Low Voltage Motors, Multilingual Revision: A File type: pdf Summary: Manual, dated 01-2009, for Low Voltage Motors (multilingual English-German-French-Spanish-Italian-Swedish-
Finnish).
Code: 9AKK104570 ML 01-2009,3GZF500730-85
Separate instructions for open drip proof motors, roller table motors, water-cooled motors, smoke venting motors, brake motors and motors for high ambient temperatures, which are valid together with the Manuals for Low Voltage Motors, are available from BU LV Motors Marketing Communications.
Manual for Ex-motors is a separate booklet, also available from LV Motors Marketing Communications.
Manual for Low Voltage Motors, Multilingual |
Doc No: 9AKK104570 Title: Manual for Low Voltage Motors, RU-EN Revision: D File type: pdf Summary: Manual for low voltage standard motors in Russian and English 01-2009 as pdf. Code 9AKK104570 01-2009 Rev B, 3GZF500730-85 Rev B. Available from ABB LV Motors BU Marketing Communications. The instructions are valid for standard motors and generators.
Separate manuals for open drip proof motors, roller table motors, water-cooled motors and permanent magnet motors are valid together with the Manual.
Manuals are available from LV Motors Marketing Communications.
Manual for Ex-motors is a separate booklet, also available from LV Motors Marketing Communications.
Manual for Low Voltage Motors, RU-EN |
| Software |
Doc No: E7.0008 Title: EffSave efficiency comparison tool Revision: B File type: xlt Summary: EffSave tool for comparing efficiency and energy saving for low voltage process performance motors
EffSave efficiency comparison tool |
| Spare parts list |
Doc No: B2.0086 Title: M2AA, M3AA, M3BP, M3AP, SEMOT Spare parts, multi-lingual Revision: C File type: xls Summary: Intelligent spare parts list for
M2QA
M2AA Generation A
M2AA Generation G
M3AA Generation A
M3AA Generation C
M3AA Generation G
M3AP
M3APV
M3BP Generation A
M3BPV
M3BP Generation G
Individual list for Product ID.
English-German-Swedish-Finnish-Danish.
Note: Available in electric form only.
M2AA, M3AA, M3BP, M3AP, SEMOT Spare parts, multi-lingual |