Non-sparking Synchronous Generators

Type of protection: Ex nA - read more

Output power

1 to 70 MVA at 50 Hz
Frame sizeIEC 710 to 2500
Voltages0.4 to 15 kV
Frequency50 or 60 Hz
ProtectionIP54, IP55, IP56
CoolingIC31, IC616, IC81W, IC86W
Generator size2 to 70 MVA, 4 - 6 poles, 710 to 1250 frame, as type AMS
1 to 60 MVA, 4 to 30 poles, 0710 to 2500 frame, as type AMG
Protection typeFor zone 2,
Temperature classes T1 - T4
CertificatesAcc. to ATEX Directive and IEC standards
GOST (Russia)
CSA (the United States, Canada)
other certificates on request

Documentation and downloads

Information
Safety instructions

English - 1.22 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp322 a10ce0bd4146c2c1c1256df70034489b