| Brochure |
Doc No: 9AKK104295D7367 Title: EU MEPS for low voltage electric motors Revision: - File type: pdf Summary: Brochure A5 size 'EU MEPS for low voltage electric motors'. Ordering code 9AKK105072 EN 09-2009
EU MEPS for low voltage electric motors |
Doc No: 9AKK104438 Title: Industrial performance motors - A perfect sense of balance, EN 04-2008 Revision: A File type: pdf Summary: Brochure 'A perfect sense of balance - industrial performance motors - providing optimal flexibility'. Ordering code 9AKK104438 EN 04-2008.
Industrial performance motors - A perfect sense of balance, EN 04-2008 |
| Catalogue |
Doc No: 9AKK104559 Title: Low voltage Industrial performance aluminum motors Revision: - Part: Section 2 File type: pdf Summary: Low voltage Industrial performance motors, Aluminum, M3AA 63 to 280
Code: '9AKK104559 EN 01-2009' Section 2
Includes aluminum motors, M3AA 63 to 280;
Low voltage Industrial performance aluminum motors |
Doc No: 9AKK104559 Title: Low voltage Industrial performance motors Revision: - File type: pdf Summary: Low voltage Industrial performance motors, Aluminum, M3AA 63 to 280 and steel motors M2CA 280 to 400.
Code: '9AKK104559 EN 01-2009'
Includes aluminum motors, M3AA 63 to 280;
and steel motors M2CA 280 to 400.
Low voltage Industrial performance motors |
| Certificate |
Doc No: E3.0053 Title: Environmental Certificate SS-EN ISO 14001:2004, LV Motors, Sweden Revision: F File type: pdf Summary: Environmental Management System Certificate SS-EN ISO 14001:2004,
LV Motors, Sweden
Environmental Certificate SS-EN ISO 14001:2004, LV Motors, Sweden |
Doc No: E3.0052 Title: Quality Certificate SS-EN ISO 9001:2000, LV Motors, Sweden Revision: E File type: pdf Summary: Quality Certificate SS-EN ISO 9001:2000, LV Motors, Sweden
Copies of the original certificate can be obtained from:
ABB Automation Technology Products AB
Motors & Machines
LV Motors
Anders Stenbom
Dept. ATQ
S-721 70 Västerås, Sweden
Quality Certificate SS-EN ISO 9001:2000, LV Motors, Sweden |
| Declaration of conformity |
Doc No: B1.0011 Title: Decl. of Conf. M2AA/M3AA 160-280 and /M3BP/M4BP 160-250 (SE) Revision: E File type: pdf Summary: EC Declaration of Conformity for aluminum motors M2AA/M3AA 112-280 and cast iron motors M3BP 160-250 (SEMOT).
Decl. of Conf. M2AA/M3AA 160-280 and /M3BP/M4BP 160-250 (SE) |
| Manual |
Doc No: 9AKK104570 Title: Manual for Low Voltage Motors, EN Document native title: Manual for Low Voltage Motors, Low Voltage Motors Revision: A File type: pdf Summary: Manual, dated 01-2009, for Low Voltage Motors (English).
Code: 9AKK104570 ML 01-2009,3GZF500730-85
Separate instructions for open drip proof motors, roller table motors, water-cooled motors, smoke venting motors, brake motors and motors for high ambient temperatures, which are valid together with the Manuals for Low Voltage Motors, are available from BU LV Motors Marketing Communications.
Manual for Ex-motors is a separate booklet, also available from LV Motors Marketing Communications
Manual for Low Voltage Motors, Low Voltage Motors |
Doc No: 9AKK104570 Title: Manual for Low Voltage Motors, Multilingual Revision: A File type: pdf Summary: Manual, dated 01-2009, for Low Voltage Motors (multilingual English-German-French-Spanish-Italian-Swedish-
Finnish).
Code: 9AKK104570 ML 01-2009,3GZF500730-85
Separate instructions for open drip proof motors, roller table motors, water-cooled motors, smoke venting motors, brake motors and motors for high ambient temperatures, which are valid together with the Manuals for Low Voltage Motors, are available from BU LV Motors Marketing Communications.
Manual for Ex-motors is a separate booklet, also available from LV Motors Marketing Communications.
Manual for Low Voltage Motors, Multilingual |
Doc No: 9AKK104570 Title: Manual for Low Voltage Motors, RU-EN Revision: D File type: pdf Summary: Manual for low voltage standard motors in Russian and English 01-2009 as pdf. Code 9AKK104570 01-2009 Rev B, 3GZF500730-85 Rev B. Available from ABB LV Motors BU Marketing Communications. The instructions are valid for standard motors and generators.
Separate manuals for open drip proof motors, roller table motors, water-cooled motors and permanent magnet motors are valid together with the Manual.
Manuals are available from LV Motors Marketing Communications.
Manual for Ex-motors is a separate booklet, also available from LV Motors Marketing Communications.
Manual for Low Voltage Motors, RU-EN |
| Spare parts list |
Doc No: B2.0086 Title: M2AA, M3AA, M3BP, M3AP, SEMOT Spare parts, multi-lingual Revision: C File type: xls Summary: Intelligent spare parts list for
M2QA
M2AA Generation A
M2AA Generation G
M3AA Generation A
M3AA Generation C
M3AA Generation G
M3AP
M3APV
M3BP Generation A
M3BPV
M3BP Generation G
Individual list for Product ID.
English-German-Swedish-Finnish-Danish.
Note: Available in electric form only.
M2AA, M3AA, M3BP, M3AP, SEMOT Spare parts, multi-lingual |
Doc No: 9AKK104295D0025 Title: M2AA/ M3AA90-132, ESMOT Spare parts, multi-lingual Revision: - File type: pdf Summary: Spare part list for General performance and Industrial performance aluminum motors, frame sizes 90-132, multilingual.
M2AA/ M3AA90-132, ESMOT Spare parts, multi-lingual |
| Standard |
Doc No: 9AKK104295D2627 Title: Variant Codes - Industrial performance aluminum motors, 01-2009 Revision: B File type: pdf Summary: Variant codes for Industrial performance aluminum motors M3AA, 01-2009
Variant Codes - Industrial performance aluminum motors, 01-2009 |