NEMA Motors, TEFC, 506AT - 728

NEMA cast iron motor is a cost-efficient, high voltage induction motor that can be delivered within days of ordering. The motor is ideal for the serial OEM who requires a standard product, the electrical and mechanical properties of which do not need to be altered.

Process performance cast iron motors are designed for pump, fan and compressor applications. Engineered NEMA motors are also available up to 24 000 HP.

Technical data:

Output power150 to 950 HP (SF 1.5)
Frame sizeNEMA 506AT to 728
Number of poles2 to 8
Voltages2.3 to 4 kV
Frequency 60 Hz
EnvironmentIP55, IP56, IP65
TEFC (IC411)
Enclosure material Cast iron
Motor typeM3BM
Mounting typeHorizontal
StandardsIEC, NEMA, CSA


Documentation and downloads

  • Please select category
Brochure
High Voltage Process Performance Motors - for OEM applications

English - 0.52 MB - pdf

Catalogue
High Voltage NEMA Motors, Technical catalogue incl M3BM, HXR, AMA motors

English - 6.62 MB - pdf

Information
Safety instructions

English - 1.22 MB - pdf

Leaflet
Product Notes - High Voltage Process Performance Motor - FactFile

English - 0.08 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp322 a5ae58b8a6a5004dc1256e6f001c8413