| Brochure |
Doc No: B5.0091 Title: Motors and Generators for Hazardous Areas EN 06-2006 Revision: C File type: pdf Summary: Brochure: Motors and Generators for Hazardous Areas. Ordering code Brochure BA/Hazardous area motors and generators EN 06-2006
Motors and Generators for Hazardous Areas EN 06-2006 | English
| 0.90 MB |
| Catalogue |
Doc No: 9AKK100406 Title: Motors for Hazardous Areas EN 01-2008 Revision: B File type: pdf Summary: Catalogue "Motors for Hazardous Areas" , 9AKK100406 EN 01-2008, BU/Ex-motors (English)
Amendments made for the HV motors' part in June 2008.
Motors for Hazardous Areas EN 01-2008 | English
| 16.16 MB |
| Certificate |
Doc No: E3.0008 Title: Certificate acc. to ISO 14001:2004, ABB Oy, Motors Revision: B Part: 3 File type: pdf Summary: Certificate acc. to ISO 14001:2004. ABB Oy, Motors, Finland
Certificate acc. to ISO 14001:2004, ABB Oy, Motors | English
| 0.09 MB |
Doc No: 9AKK101130D7933 Title: Certificate acc. to ISO 9001:2000 and ISO 14001:2004, Asea Brown Boveri, S.A., Automation Products Fábrica, Motores,Spain Revision: - File type: pdf Summary:
Certificate acc. to ISO 9001:2000 and ISO 14001:2004, Asea Brown Boveri, S.A., Automation Products Fábrica, Motores,Spain
Certificate acc. to ISO 9001:2000 and ISO 14001:2004, Asea Brown Boveri, S.A., Automation Products Fábrica, Motores,Spain | English
| 0.07 MB |
Doc No: E3.0008 Title: Certificate acc. to ISO 9001:2000, ABB Oy, Motors Revision: B Part: 2 File type: pdf Summary: Certificate ISO 9001: 2000. ABB Oy, Motors, Finland
Certificate acc. to ISO 9001:2000, ABB Oy, Motors | English
| 0.09 MB |
Doc No: E3.0008 Title: Certificate acc. to OHSAS 18001:1999, ABB Oy, Motors Revision: D File type: pdf Summary: Certificate acc. to OHSAS 18001:1999. ABB Oy, Motors, Finland
Certificate acc. to OHSAS 18001:1999, ABB Oy, Motors | English
| 0.09 MB |
Doc No: 9AKK104295D1486 Title: Production Quality Assessment Certificate for Cast iron motors for hazardous areas Revision: A File type: pdf Summary: Production Quality Assessment Certificate, according to ATEX 94/9/CE. Certificate number LCIE 01 ATEX Q 8013. Valid for low voltage motors for hazardous areas, protection types d, de, e, n, td IP65/55.
Production Quality Assessment Certificate for Cast iron motors for hazardous areas | English
| 0.10 MB |
Doc No: B1.0163 Title: Production Quality Assessment Notification for Cast iron motors for hazardous areas Revision: C File type: pdf Summary: Production Quality Assessment Notification, according to ATEX 94/9/CE. Notification number LCIE 01 ATEX Q 8013. Valid for low voltage motors for hazardous areas, protection types d, de, e, n, td IP65/55.
Production Quality Assessment Notification for Cast iron motors for hazardous areas | English
| 0.47 MB |
| Declaration of conformity |
Doc No: B1.0015 Title: Decl. of Conf., cast iron motors for hazardous areas, EN Revision: I File type: pdf Summary: EC Declaration of Conformity for cast iron motors for hazardous areas and dust ignition protection, English.
With this document ABB takes the commitment and responsibility that the products respect the ATEX directive.
Decl. of Conf., cast iron motors for hazardous areas, EN | English
| 0.35 MB |
Doc No: 3AAM100147 Title: Decl. of Conf., hazardous areas, M3GM-HXR-AMA-AMB-AMI Revision: F File type: pdf Summary: EC Declaration of Conformity for induction motors, series M3GM (frame sizes 315-450), HXR (frame sizes 315-560), AMA (frame sizes 315-500), AMB (frame sizes 560-630), AMI (frame sizes 560-630) for hazardous areas
Decl. of Conf., hazardous areas, M3GM-HXR-AMA-AMB-AMI | English
| 0.80 MB |
Doc No: B1.0185 Title: Decl. of Conf., M3AAL 090-280, EEx e T3 Revision: A File type: pdf Summary: EC Declaration of Conformity M3AAL 090-280, EEx e T3, English
Certification no LOM 99 ATEX2013, LOM 99 ATEX2014, LOM 99 ATEX2012, LOM 02 ATEX2039
Group, category, temper. class, protection
II 2 G T3(200°C) EEx e T3
Decl. of Conf., M3AAL 090-280, EEx e T3 | English
| 0.01 MB |
Doc No: 9AKK101130D3175 Title: Decl. of RoHS Conf., M3B*/M3GP/M3HP/M3JP/M3KP/M3RP/M3LP, M2C*/M2B*/M2JA/M2KA (FI), EN Revision: A File type: pdf Summary: Declaration of RoHS Conformity for cast iron and steel motors, types M2B*, M2JA, M2KA, M3B*, M3GP, M3HP, M3JP, M3KP, M3RP, M3LP, M2C*, M2F*, produced in Finland.
Decl. of RoHS Conf., M3B*/M3GP/M3HP/M3JP/M3KP/M3RP/M3LP, M2C*/M2B*/M2JA/M2KA (FI), EN | English
| 0.01 MB |
Doc No: VTT_04_ATEX_Q_002 Title: Production Quality Assurance Notification for HV Induction Motors for hazardous areas Revision: B File type: pdf Summary: Production Quality Assurance Notification, according to ATEX 94/9/EC. Valid for high voltage induction motors, protection types increased safety "e", pressurization "p", non-sparking "n" and dust ignition proof "D".
Production Quality Assurance Notification for HV Induction Motors for hazardous areas | English
| 0.09 MB |
Doc No: 9AKK101130D3176 Title: Statement about RoHS, M3B*/M3GP/M3HP/M3JP/M3KP/M3RP/M3LP, M2C*/M2B*/M2JA/M2KA (FI), EN Revision: A File type: pdf Summary: Statement about RoHS conformity for cast iron and steel motors, types M2B*, M2JA, M2KA, M3B*, M3GP, M3HP, M3JP, M3KP, M3RP, M3LP, M2C*, M2F*, produced in Finland.
Statement about RoHS, M3B*/M3GP/M3HP/M3JP/M3KP/M3RP/M3LP, M2C*/M2B*/M2JA/M2KA (FI), EN | English
| 0.01 MB |
| Manual |
Doc No: 3GZF500730-47 Title: Manual for LV Motors for Hazardous Areas, EN Document native title: Installation, operation, maintenance and safety manual, Low Voltage Motors for Hazardous Areas Revision: A File type: pdf Summary: Manual 01-2007 for Motors for Hazardous Areas Ex, Ex de, Ex e, Ex nA, DIP, Ex tD (English)
including motors with ATEX and Dust Ignition Protection.
Low Voltage Motors/Manual for Ex-motors 01-2007
3GZF500730 Rev A
Installation, operation, maintenance and safety manual, Low Voltage Motors for Hazardous Areas | English
| 0.46 MB |
Doc No: 3GZF500730-47 Title: Manual for LV Motors for Hazardous Areas, ML 01-2007 Document native title: Installation, operation, maintenance and safety manual, Low Voltage Motors for Hazardous Areas Revision: A Part: ML File type: pdf Summary: Manual 01-2007 for Motors for Hazardous Areas Ex, Ex de, Ex e, Ex nA, DIP, Ex tD (Multilingual = English, German, French, Spanish, Italian)
including motors with ATEX and Dust Ignition Protection.
Low Voltage Motors/Manual for Ex-motors 01-2007
3GZF500730 Rev A
Installation, operation, maintenance and safety manual, Low Voltage Motors for Hazardous Areas | English
| 0.70 MB |
| Spare parts list |
Doc No: B2.0038 Title: M3BP/M3GP/M3HP 280-450 Spare parts, multi-lingual Revision: D File type: pdf Summary: Spare parts list for Standard cast iron motors; Increased safety, non-sparking and dust ignition proof motors, type M3BP, M3GP, M3HP, frame sizes 280-450.
English-German-French-Spanish-Italian-Swedish-Finnish.
Note: Available in electric form only.
3GZF500728-50 Rev D.
M3BP/M3GP/M3HP 280-450 Spare parts, multi-lingual | English
| 0.71 MB |
| Standard |
Doc No: C4.0011 Title: Variant Codes - Increased safety motors EN 01-2008 Revision: D File type: pdf Summary: Extract with variant code pages from catalogue: Motors for Hazardous Areas EN 01-2008, Increased safety motors
Variant Codes - Increased safety motors EN 01-2008 | English
| 0.05 MB |