ACH550 Base Drive

The ACH550 is an adjustable frequency AC drive designed specifically for the HVAC market; this drive achieves the ultimate in flexible motor control performance. Built in as standard are all major building automation protocols, including BTL listed BACnet. Also included is an extensive library of pre-programmed HVAC application macros that, at the touch of a button, allow rapid configuration of inputs, outputs and parameters for specific HVAC applications. This maximizes convenience and minimizes start-up time.

Product Features:

  • 1 - 100 hp (208/230V); 1 - 550 hp (480V); 2 -1 50 hp (600V)
  • UL Type 1 or 12 enclosure (plenum rated)
  • Patented harmonic reduction
  • Serial communications with major BAS protocols embedded
  • 100 kA SCCR (short circuit current rating)
  • Seismic Certification & OSHPD

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    Service: Orders Support
    seitp322 bb5f76d08992373bc1257960005b8132