Ship to shore frequency converters

Connecting anything from a yacht to a super tanker to the dockside electrical supply is a complex task. Nominal voltages and frequency differ greatly, the supply may be single or three phase, and more than one shore cord may be necessary to achieve the required power.

ABB manufactures a range of frequency converters with features to match the most demanding marine and shore based application requirements. Flexible inverter based technology allows seamless connection to or from the shore supply. In marine applications the innovative design maximises power availability and delivers continuous clean power to onboard equipment and when at sea it can be reconfigured to drive electric bow thruster motors.

Our three main products are:

VSP4 Marine Shore Power Converter

A light weight switchmode solution for loads up to 120kW.

VSP5 Marine Shore Power Converter

For larger applications from 120kW to multi megawatt.

SFC2 Static Frequency Converter

For shore based applications from 120 kW to multi megawatt.

Documentation and downloads

Brochure
PRU Power Quality Capability GuideEnglish
0.94 MB
SFC2 Static Frequency ConverterEnglish
1.84 MB
VSP4 Shore Power Converter - Dual InputEnglish
1.83 MB
VSP4 Shore Power Converter - Single InputEnglish
1.83 MB
VSP5 Shore Power Converter - Dual InputEnglish
2.07 MB
VSP5 Shore Power Converter - Single InputEnglish
2.07 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp322 9040033fd45d1f88482574a90081ede1