Low Voltage Dust Ignition proof Motors

Type of protection: D / DIP - read more

Output power0.55 to 2 000 kW
Frame sizeIEC 71 to 560
Frame materialAluminum or cast iron
Number of poles2 to 8
VoltagesAll commonly used voltages
Frequency50 or 60 Hz
ProtectionIP 55 or IP65
Protection typeFor zone 21: Category 2, T 125°C, IP65
For zone 22: Category 3, T 125°C, IP55 or IP65
CertificatesAccording to ATEX Directive

Documentation and downloads

  • Please select category
Brochure
Motors and Generators for Hazardous Areas EN 06-2006

English - 0.90 MB - pdf

Catalogue
Motors for Hazardous Areas EN 01-2008

English - 16.16 MB - pdf

Certificate
Certificate acc. to ISO 9001:2000 and ISO 14001:2004, Asea Brown Boveri, S.A., Automation Products Fábrica, Motores,Spain

English - 0.07 MB - pdf

Certificate acc. to OHSAS 18001:1999, ABB Oy, Motors

English - 0.09 MB - pdf

EC Type Examination Certificate, M3BP 160-250, LV Motors, Sweden 2005 (EN)Rev: -date: 2006-06-09

English - 0.45 MB - pdf

Environmental Certificate ISO 14001:2004, ABB Oy, Motors

English - 0.09 MB - pdf

LOM99ATEX2025_SUPPLEMENT_4

English - 1.55 MB - pdf

Production Quality Assessment Certificate for Cast iron motors for hazardous areas

English - 0.10 MB - pdf

Production Quality Assessment Notification for Cast iron motors for hazardous areas

English - 0.36 MB - pdf

Quality Certificate ISO 9001:2000, ABB Oy, Motors

English - 0.09 MB - pdf

Quality Certificate ISO 9001:2000, ABB Shanghai Motors Co., Ltd, China

English - 1.19 MB - pdf

Declaration of conformity
Decl. of Conf., cast iron motors for hazardous areas, EN

English - 0.03 MB - pdf

Decl. of Conf., hazardous areas, M3GM-HXR-AMA-AMB-AMI

English - 0.80 MB - pdf

Decl. of Conf., M2AA/M3AA VSD Drives ACS800, 550, 350, for EEx nA ll T3 and DIP 2D/3D T 125ºC, (SEMOT in English)

English - 0.11 MB - pdf

Decl. of Conf., M2AA/M3AA/M3BP 112-280, EEx nA ll T3 and DIP 2D/3D T 125ºC, SEMOT (in English)

English - 0.07 MB - PDF

Decl. of Conf., M2VAD 56-80, DIP 3D

English - 0.03 MB - pdf

Decl. of Conf., M2VAD 71-80, DIP 2D

English - 0.07 MB - pdf

Decl. of Conf., M3AAD 090-280, DIP 2D T125ºC IP 65 (ES), GB

English - 0.01 MB - pdf

Decl. of Conf., M3AAD 090-280, DIP 3D T125ºC IP 55, GB

English - 0.01 MB - pdf

Decl. of RoHS Conf., M3B*/M3GP/M3HP/M3JP/M3KP/M3RP/M3LP, M2C*/M2B*/M2JA/M2KA (FI), EN

English - 0.01 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp322 ceece0300ccb5485c1256dd700467814