| Brochure |
Doc No: B5.0131 Title: Environmental Product Declaration for M3BP 315 Revision: A File type: pdf Summary: Environmental Product Declaration (EPD) for M3000 cast iron motor, type M3BP 315
Environmental Product Declaration for M3BP 315 |
Doc No: 9AKK104437 Title: Process performance motors - Reach for the ultimate, EN 04-2008 Revision: B File type: pdf Summary: Brochure 'Reach for the ultimate - Process performance motors - best in class'. Ordering code 9AKK104437 EN 04-2008.
Process performance motors - Reach for the ultimate, EN 04-2008 |
Doc No: 9AKK101130D4982 Title: Taking efficiency to new heights, premium efficiency motors Revision: A File type: pdf Summary:
Taking efficiency to new heights, premium efficiency motors.
Process performance premium efficiency motors.
BU/Premium efficiency motors EN 01-2007.
Taking efficiency to new heights, premium efficiency motors |
| Catalogue |
Doc No: 9AKK103506 Title: IEC Low Voltage Induction motors 400 V 50 Hz (combin. catal.) Revision: E File type: pdf Summary: IEC Low voltage induction motors 400 V 50 Hz (combination catalogue)
Code: '9AKK103506 EN 04-2007'
Includes General purpose and Process performance motors, aluminum, cast iron and steel frames.
IEC Low Voltage Induction motors 400 V 50 Hz (combin. catal.) |
Doc No: 9AKK104556 Title: Low Voltage Process Performance Motors EN 12-2008 Revision: B File type: pdf Summary: Low Voltage Process Performance Motors EN 12-2008
Ordering code: 9AKK104556 EN 12-2008
Low Voltage Process Performance Motors EN 12-2008 |
| Certificate |
Doc No: E3.0008 Title: Certificate acc. to ISO 14001:2004, ABB Oy, Motors Revision: B Part: 3 File type: pdf Summary: Certificate acc. to ISO 14001:2004. ABB Oy, Motors, Finland
Certificate acc. to ISO 14001:2004, ABB Oy, Motors |
Doc No: E3.0008 Title: Certificate acc. to ISO 9001:2000, ABB Oy, Motors Revision: B Part: 2 File type: pdf Summary: Certificate ISO 9001: 2000. ABB Oy, Motors, Finland
Certificate acc. to ISO 9001:2000, ABB Oy, Motors |
Doc No: E3.0008 Title: Certificate acc. to OHSAS 18001:1999, ABB Oy, Motors Revision: D File type: pdf Summary: Certificate acc. to OHSAS 18001:1999. ABB Oy, Motors, Finland
Certificate acc. to OHSAS 18001:1999, ABB Oy, Motors |
Doc No: B1.0215 Title: Certificate of conformity to GOST R, M3BP 80-450, M3RP 180-450, M2BAT 280-355 motors Revision: E File type: pdf Summary: Certificate of conformity to GOST R.
Cast iron motors, types M3BP 80-450, M3RP 180-450 and M2BAT 280-355.
Certificate no B80061
Certificate of conformity to GOST R, M3BP 80-450, M3RP 180-450, M2BAT 280-355 motors |
Doc No: 9AKK101130D8058 Title: Environmental Certificate SS-EN ISO 14001:2004, LV Motors, Sweden Revision: A File type: pdf Summary: Environmental Management System Certificate SS-EN ISO 14001:2004, LV Motors, Sweden.
Valid until 2009-06-30
Environmental Certificate SS-EN ISO 14001:2004, LV Motors, Sweden |
Doc No: E3.0053 Title: Environmental Certificate SS-EN ISO 14001:2004, LV Motors, Sweden Revision: E File type: PDF Summary: Environmental Management System Certificate SS-EN ISO 14001:2004,
LV Motors, Sweden
Environmental Certificate SS-EN ISO 14001:2004, LV Motors, Sweden |
Doc No: B1.0113 Title: ISO 14001 environmental certificate, ABB Shanghai Motors Co., Ltd, China Revision: B File type: pdf Summary: ISO 14001 environmental certificate
ABB Shanghai Motors Co., Ltd, China
Official signed copies can be ordered, if needed, from Export Sales Dept., Shanghai. Valid June 2009.
ISO 14001 environmental certificate, ABB Shanghai Motors Co., Ltd, China |
Doc No: E3.0052 Title: Quality Certificate SS-EN ISO 9001:2000, LV Motors, Sweden Revision: D File type: PDF Summary: Quality Certificate SS-EN ISO 9001:2000, LV Motors, Sweden
Copies of the original certificate can be obtained from:
ABB Automation Technology Products AB
Motors & Machines
LV Motors
Anders Stenbom
Dept. ATQ
S-721 70 Västerås, Sweden
Quality Certificate SS-EN ISO 9001:2000, LV Motors, Sweden |
| Declaration of conformity |
Doc No: B1.0011 Title: Decl. of Conf. M2AA/M3AA/M3BP (SE) Revision: C File type: pdf Summary: EC Declaration of Conformity for aluminum motors M2AA/M3AA 112-280 and cast iron motors M3BP 160-250 (SEMOT).
Decl. of Conf. M2AA/M3AA/M3BP (SE) |
Doc No: E3.0051 Title: Decl. of Conf., M2BA 71-132, English Revision: - File type: doc Summary: EC Declaration of Conformity CNMOT for cast iron motors M2BA 71-132.
ABB Yuejin Motors (Shanghai), China.
Decl. of Conf., M2BA 71-132, English |
Doc No: B1.0001 Title: Decl. of Conf., M3BP, M2CA/M2FA, M3RP, M2BAT/M2LA/M3LP (FI), EN Revision: H File type: pdf Summary: EC Declaration of Conformity for cast iron M3BP 160-450 and M2BAT 280-355, steel M2CA and open drip proof M2FA motors, M2RA/M3RP roller table motors, M2LA/M3LP water cooled motors, English - ABB Oy, Motors, Vaasa
Decl. of Conf., M3BP, M2CA/M2FA, M3RP, M2BAT/M2LA/M3LP (FI), EN |
Doc No: B1.0286 Title: Statement about EU Directive 2002/95/EC RoHS (SE) Revision: - File type: pdf Summary: Statement about EU Directive 2002/95/EC on restriction of Hazardous Substances on M2AA/M3AA 112-280 and cast iron motors M3BP 160-250 (SE).
Statement about EU Directive 2002/95/EC RoHS (SE) |
| Leaflet |
Doc No: 9AKK101130D3855 Title: Application notes - Process performance motors for Cranes - Fact File Revision: B File type: pdf Summary: Fact File - Process performance motors for Cranes. Code AM013 EN RevB 2006
Application notes - Process performance motors for Cranes - Fact File |
Doc No: B5.0309 Title: Application notes - Process performance motors for the Metals Industry - Fact File Revision: A File type: pdf Summary: Fact File - Process performance motors for the Metals Industry. Code AM010 EN RevA 2005
Application notes - Process performance motors for the Metals Industry - Fact File |
Doc No: B5.0314 Title: Application notes - Process performance motors for the Mining Industry - Fact File Revision: A File type: pdf Summary: FactFile - Process performance motors for the Mining Industry. Code AM014 EN RevA 2006
Application notes - Process performance motors for the Mining Industry - Fact File |