Roller Table Motors

Roller tables incorporate a number of motors, the speed of which can be steplessly controlled by one or more frequency converters.

The roller table motors supplied by ABB are squirrel cage motors which are specially designed for use with frequency converters. Robust in construction, the motors are fully sealed to withstand the tough conditions in rolling mills.

The motors are low speed units intended for direct connection to rollers. The pole number and frequency can be selected, avoiding the need for gearboxes and therefore saving on maintenance costs and increasing the overall efficiency of the drive.

Output power70 to 2,300 Nm
Frame sizeIEC 180 to 450
Number of poles6 to 12
Voltagesall commonly used voltages
Frequency50 or 60 Hz
ProtectionIP 55


Documentation and downloads

Catalogue
Low Voltage Roller Table MotorsEnglish
5.38 MB
Declaration of conformity
Decl. of Conf., M3BP, M2CA/M2FA, M3RP, M2BAT/M2LA/M3LP (FI), ENEnglish
0.01 MB
Decl. of RoHS Conf., M3B*/M3GP/M3HP/M3JP/M3KP/M3RP/M3LP, M2C*/M2B*/M2JA/M2KA (FI), ENEnglish
0.01 MB
Statement about RoHS, M3B*/M3GP/M3HP/M3JP/M3KP/M3RP/M3LP, M2C*/M2B*/M2JA/M2KA (FI), ENEnglish
0.01 MB
Manual
Additional Manual for roller table motors M3RPEnglish
0.17 MB
Manual for Low Voltage Motors, Low Voltage MotorsEnglish
0.21 MB
Manual for Low Voltage Motors, MultilingualEnglish
0.45 MB
Spare parts list
Roller table motors M3RP 180-450 Spare parts, multi-lingualEnglish
1.67 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp322 d42aef61cd7b6c52c1256de400486601