Low Voltage Non-sparking Motors

Type of protection: Ex nA - read more

Output power0.25 to 2 000 kW
Frame sizeIEC 71 to 560
Frame materialAluminum or cast iron
Number of poles2 to 12
VoltagesAll commonly used voltages
Frequency50 or 60 Hz
ProtectionIP 55 / IP 56
Protection typeFor zone 2
Temperature classes T1 - T4
CertificatesAccording to ATEX Directive and IEC standards
CQST (China)
GOST (Russia)

Documentation and downloads

  • Please select category
Brochure
Motors and Generators for Hazardous Areas EN 06-2006English
0.90 MB
Catalogue
Motors for Hazardous Areas EN 01-2008English
16.16 MB
Certificate
Certificate acc. to ISO 14001:2004, ABB Oy, MotorsEnglish
0.09 MB
Certificate acc. to ISO 9001:2000 and ISO 14001:2004, Asea Brown Boveri, S.A., Automation Products Fábrica, Motores,SpainEnglish
0.07 MB
Certificate acc. to ISO 9001:2000, ABB Oy, MotorsEnglish
0.09 MB
Certificate acc. to OHSAS 18001:1999, ABB Oy, MotorsEnglish
0.09 MB
Certificate of Conformity acc. to QAS Australia; M2BA 71-132, M3BP 160-315English
1.59 MB
EC Type Examination Certificate, M3BP 160-250, LV Motors, Sweden 2005 (EN)Rev: -date: 2006-06-09English
0.45 MB
Production Quality Assessment Certificate for Cast iron motors for hazardous areasEnglish
0.10 MB
Production Quality Assessment Notification for Cast iron motors for hazardous areasEnglish
0.47 MB
Statement of Conformity / ATEX, EEx nAEnglish
2.45 MB
Type Certificate / IEC, Ex nAEnglish
2.26 MB
Declaration of conformity
New/updated document Decl. of Conf., cast iron motors for hazardous areas, ENEnglish
0.35 MB
Decl. of Conf., hazardous areas, M3GM-HXR-AMA-AMB-AMIEnglish
0.80 MB
Decl. of Conf., M2AA/M3AA VSD Drives ACS800, 550, 350, for EEx nA ll T3 and DIP 2D/3D T 125ºC, (SEMOT in English)English
0.11 MB
Decl. of Conf., M2AA/M3AA/M3BP 112-280, EEx nA ll T3 and DIP 2D/3D T 125ºC, SEMOT (in English)English
0.07 MB
Decl. of Conf., M3AAN 090-280, EEx nA T3, GB (ES)English
0.01 MB
Decl. of RoHS Conf., M3B*/M3GP/M3HP/M3JP/M3KP/M3RP/M3LP, M2C*/M2B*/M2JA/M2KA (FI), ENEnglish
0.01 MB
Production Quality Assurance Notification for HV Induction Motors for hazardous areasEnglish
0.09 MB
Statement about RoHS, M3B*/M3GP/M3HP/M3JP/M3KP/M3RP/M3LP, M2C*/M2B*/M2JA/M2KA (FI), ENEnglish
0.01 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp322 d52c3947da51485dc1256dda0030acb9