General purpose drive, ACS550-01

Wall-mounted units

Power range:
0.75 to 75 kW (0.8 to 100 hp)
0.75 to 160 kW (0.5 to 200 hp)

Supply voltage:
3-phase, 208 to 240 V +10% /-15%
3-phase, 380 to 480 V +10% /-15%

ABB general purpose drives can be used in a wide range of industries. Typical applications include pump, fan and constant torque use, such as conveyors. ABB general purpose drives are ideal in those situations where there is a need for simplicity to install, commission and use and where customizing or special product engineering is not required. The drives include several features as standard, such as swinging choke, EMC filter and control panel. All drives are tested with full load at the factory ensuring premium quality.

To view technical data of the products, please click on the Data tab above.

Highlights
− Energy efficiency counters
− Intuitive use with assistant control panel
− Swinging choke for superior harmonic reduction
− Vector control
− Coated boards for harsh environments
− Built-in category C2 EMC filter (1st environment) as standard
− Flexible fieldbus system with builtin Modbus and numerous internally mountable fieldbus adapters
− Brake chopper as standard in the frames R1 and R2
− FlashDrop tool for cold configuration

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ACS550-01

    ABB contact for United States of America

    seitp322 d73959c36cac7187c12578a00025f2c1