Increased Safety Cast Iron Motors, High Voltage

Type of protection: Ex e - read more

Output powerOrder related, approximately 140 to 1 200 kW
Frame sizeIEC 355 to 560
Number of poles2 to 12, higher pole numbers on request
VoltagesOrder related; 1 000 to 7 200 V
FrequencyOrder related; 50 or 60 Hz
ProtectionIP 55 / IP 56
CoolingIC 411 / IC 416
Enclosure materialCast iron
Motor typeHXR
Mounting typeHorizontal or vertical
Hazardous areaFor zone 1 or 2
Temperature classes T1 - T3
CertificatesAcc. to ATEX Directive and IEC standards
GOST (Russia)
other certificates on request

Documentation and downloads

Brochure
Motors and Generators for Hazardous Areas EN 06-2006English
0.90 MB
Declaration of conformity
Decl. of Conf., hazardous areas, M3GM-HXR-AMA-AMB-AMIEnglish
0.80 MB
Production Quality Assurance Notification for HV Induction Motors for hazardous areasEnglish
0.09 MB
Information
Safety instructionsEnglish
1.22 MB
Leaflet
Application Notes - Low inrush current high voltage motors - FactFileEnglish
0.11 MB
Product Notes - Oil mist lubrication of high voltage AC motor bearings - FactFileEnglish
0.12 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp322 db519d7d2b974decc1256dc70029908b