United States of America / English (change preferences)

Component Drives (ACS55, ACS150)

ACS55
0.25 to 0.5 Hp (120V)
0.25 to 3 Hp (240V)
ACS150
0.5 to 3 Hp (240V)
0.5 to 5 Hp (480V)

The ABB component drives meet the requirements of OEMs, installation companies and panel builders. The drives are specifically designed to be easy to install and apply. They are generally available to ship from stock with the range of available options optimized to take it easy for distributors to maintain inventory.

To view all available products, please click on the Data tab above.

Applications

  • Fans
  • Pumps
  • Material Handling

ACS55 Highlights
  • Fast set up with DIP switches and potentiometers
  • Optional fast and safe drive configuration with DriveConfig Kit Software RFDT-01 (Serial) or RFDT-02 (USB)
  • Compact size and slim shape
  • Flexible and easy mounting
  • Automatic switching frequency with the lowest possible noise without derating of the drive
  • Silent motor
  • Built-in 1st environment EMC filter units are available

ACS150 Highlights
  • FlashDrop - Fast and easy parameter set up without power to the drive
  • Integrated and simple to use control panel with an LCD display with backlight
  • Integrated potentiometer for easy speed setting
  • Built-in EMC filter
  • Built-in brake chopper
  • Unified height and depth for optimal use of cabinet space


  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

  • Please select category
Popular downloads
Brochure
New/updated document Drive Selection Guide, USEnglish
7.38 MB
Brochure
ACS150 Technical Catalog, USEnglish
0.55 MB
ACS55 Technical catalogueEnglish
0.24 MB
Cement - Low voltage AC drivesEnglish
2.89 MB
New/updated document Drive Selection Guide, USEnglish
7.38 MB
DriveConfig kit flyerEnglish
0.10 MB
Food and beverage - Low voltage AC drivesEnglish
2.96 MB
Food and beverage - Low voltage AC drives - business profileEnglish
0.30 MB
Catalogue
ACS50 Technical Catalog, USEnglish
0.30 MB
Leaflet
ACS150 FlyerEnglish
0.19 MB
ACS50 FlyerEnglish
0.12 MB
ACS55 FlyerEnglish
0.12 MB
Application notes - Biscuit Production, USEnglish
0.12 MB
Application notes - Brewery Production, USEnglish
0.14 MB
Application notes - Butter Manufacturing, USEnglish
0.12 MB
Application notes - Copper Mine Production, USEnglish
0.11 MB
Application notes - Malt Kilning for Brewery, USEnglish
0.14 MB
Application notes - Margarine Production, USEnglish
0.12 MB
Application notes - Milk Powder Quality, USEnglish
0.13 MB
Application notes - Steel Mill Production, USEnglish
0.13 MB