| Catalogue |
Doc No: 9AKK101130D4886 Title: General Purpose Motors EN 12-2006, Cast iron motors section Revision: A Part: Sect 4 File type: pdf Summary: Part of the catalogue General Purpose Motors; Cast iron motors section. Code Catalogue BU/General purpose motors EN 12-2006. Please see also document 9AKK101130D4886 without part marking.
General Purpose Motors EN 12-2006, Cast iron motors section | English
| 1.43 MB |
Doc No: 9AKK101130D4886 Title: General Purpose Motors EN 12-2006, Rev B Revision: A Part: All File type: pdf Summary: Catalogue General Purpose Motors. Code Catalogue BU/General purpose motors EN 12-2006.
General Purpose Motors EN 12-2006, Rev B | English
| 7.16 MB |
Doc No: 9AKK103506 Title: IEC Low Voltage Induction motors 400 V 50 Hz (combin. catal.) Revision: E File type: pdf Summary: IEC Low voltage induction motors 400 V 50 Hz (combination catalogue)
Code: '9AKK103506 EN 04-2007'
Includes General purpose and Process performance motors, aluminum, cast iron and steel frames.
IEC Low Voltage Induction motors 400 V 50 Hz (combin. catal.) | English
| 1.29 MB |
| Certificate |
Doc No: E3.0008 Title: Certificate acc. to ISO 14001:2004, ABB Oy, Motors Revision: B Part: 3 File type: pdf Summary: Certificate acc. to ISO 14001:2004. ABB Oy, Motors, Finland
Certificate acc. to ISO 14001:2004, ABB Oy, Motors | English
| 0.09 MB |
Doc No: E3.0008 Title: Certificate acc. to ISO 9001:2000, ABB Oy, Motors Revision: B Part: 2 File type: pdf Summary: Certificate ISO 9001: 2000. ABB Oy, Motors, Finland
Certificate acc. to ISO 9001:2000, ABB Oy, Motors | English
| 0.09 MB |
Doc No: E3.0008 Title: Certificate acc. to OHSAS 18001:1999, ABB Oy, Motors Revision: D File type: pdf Summary: Certificate acc. to OHSAS 18001:1999. ABB Oy, Motors, Finland
Certificate acc. to OHSAS 18001:1999, ABB Oy, Motors | English
| 0.09 MB |
Doc No: B1.0113 Title: ISO 14001 environmental certificate, ABB Shanghai Motors Co., Ltd, China Revision: B File type: pdf Summary: ISO 14001 environmental certificate
ABB Shanghai Motors Co., Ltd, China
Official signed copies can be ordered, if needed, from Export Sales Dept., Shanghai. Valid June 2009.
ISO 14001 environmental certificate, ABB Shanghai Motors Co., Ltd, China | English
| 0.42 MB |
Doc No: 9AKK101130D9626 Title: Manufacturers' statement, Cast iron motors 280-355 Revision: A File type: pdf Summary: Manufacturers' statement, M2QA 160-355, for using motors together with frequency converters
Manufacturers' statement, Cast iron motors 280-355 | English
| 0.02 MB |
Doc No: B1.0203 Title: Quality certificate ISO 9001:2000, CNMOT Revision: - File type: jpg Summary: Quality system certificate ISO 9001:2000 - CNMOT
Quality certificate ISO 9001:2000, CNMOT | English
| 0.13 MB |
| Declaration of conformity |
Doc No: B1.0041 Title: Decl. of Conf., M2QA 71-355/ M2BA 71-132, English Revision: - File type: pdf Summary: EC Declaration of Conformity for cast iron motors M2QA 71-355/ M2BA 71-132. ABB Motors (Shanghai), China
Decl. of Conf., M2QA 71-355/ M2BA 71-132, English | English
| 0.01 MB |
Doc No: B1.0001 Title: Decl. of Conf., M3BP, M2CA/M2FA, M3RP, M2BAT/M2LA/M3LP (FI), EN Revision: H File type: pdf Summary: EC Declaration of Conformity for cast iron M3BP 160-450 and M2BAT 280-355, steel M2CA and open drip proof M2FA motors, M2RA/M3RP roller table motors, M2LA/M3LP water cooled motors, English - ABB Oy, Motors, Vaasa
Decl. of Conf., M3BP, M2CA/M2FA, M3RP, M2BAT/M2LA/M3LP (FI), EN | English
| 0.01 MB |
Doc No: B2.0295 Title: Decl. of RoHS Conf., M2QA/M2QA-H/M2QA-W/QAD, M2GP/M2JA/ M2SV(CN), English Revision: - File type: tif Summary: Declaration of RoHS Conformity for cast iron motors, M2QA/M2QA-H/M2QA-W/QAD 71-355, M2GP/M2JA 80-355, M2SV 80-315,
Decl. of RoHS Conf., M2QA/M2QA-H/M2QA-W/QAD, M2GP/M2JA/ M2SV(CN), English | English
| 0.65 MB |
Doc No: 9AKK101130D3175 Title: Decl. of RoHS Conf., M3B*/M3GP/M3HP/M3JP/M3KP/M3RP/M3LP, M2C*/M2B*/M2JA/M2KA (FI), EN Revision: A File type: pdf Summary: Declaration of RoHS Conformity for cast iron and steel motors, types M2B*, M2JA, M2KA, M3B*, M3GP, M3HP, M3JP, M3KP, M3RP, M3LP, M2C*, M2F*, produced in Finland.
Decl. of RoHS Conf., M3B*/M3GP/M3HP/M3JP/M3KP/M3RP/M3LP, M2C*/M2B*/M2JA/M2KA (FI), EN | English
| 0.01 MB |
Doc No: 9AKK101130D3176 Title: Statement about RoHS, M3B*/M3GP/M3HP/M3JP/M3KP/M3RP/M3LP, M2C*/M2B*/M2JA/M2KA (FI), EN Revision: A File type: pdf Summary: Statement about RoHS conformity for cast iron and steel motors, types M2B*, M2JA, M2KA, M3B*, M3GP, M3HP, M3JP, M3KP, M3RP, M3LP, M2C*, M2F*, produced in Finland.
Statement about RoHS, M3B*/M3GP/M3HP/M3JP/M3KP/M3RP/M3LP, M2C*/M2B*/M2JA/M2KA (FI), EN | English
| 0.01 MB |
| Manual |
Doc No: B4.0061 Title: Manual for Low Voltage Motors, EN Document native title: Manual for Low Voltage Motors, Low Voltage Motors Revision: B File type: pdf Summary: Manual 12-2004 for Low Voltage Motors ( English).
Low Voltage Motors/Manual 11-2002
Separate instructions for open drip proof motors, roller table motors and water-cooled motors which are valid together with the Manuals,
are available from LV Motors Marketing Communications.
Manual for Ex-motors is a separate booklet, also available from LV Motors Marketing Communications.
Manual for Low Voltage Motors, Low Voltage Motors | English
| 0.21 MB |
Doc No: B4.0008 Title: Manual for Low Voltage Motors, Multilingual Revision: C File type: pdf Summary: Manual 12-2004 for Low Voltage Motors (multilingual English-German-French-Spanish-Italian-Swedish-Finnish).
Low Voltage Motors/Manual 12-2004
Separate instructions for open drip proof motors, roller table motors and water-cooled motors which are valid together with the Manuals,
are available from LV Motors Marketing Communications.
Manual for Ex-motors is a separate booklet, also available from LV Motors Marketing Communications.
Manual for Low Voltage Motors, Multilingual | English
| 0.45 MB |
| Spare parts list |
Doc No: B2.0022 Title: M2QA 71-315 Spare parts list Revision: - File type: pdf Summary: Spare parts list for cast iron motors M2QA 71-315
Ref. Spare parts list M2QA 71-315 2001-10
M2QA 71-315 Spare parts list | English
| 0.19 MB |
| Standard |
Doc No: C4.0008 Title: Variant Codes - General purpose cast iron motors EN 12-2006 Revision: D File type: pdf Summary: Extract with variant code pages from catalogue: General Purpose Motors EN 12-2006, Cast iron motor section
Variant Codes - General purpose cast iron motors EN 12-2006 | English
| 0.04 MB |