The PCS100 AVC ( Active Voltage Conditioner ) is an inverter based system that protects sensitive industrial and commercial loads from voltage disturbances.
It provides fast, accurate voltage sag and surge correction as well as continuous voltage regulation and load voltage compensation. It has been optimally designed to provide the required equipment immunity from the level of voltage sags expected on the AC supply network.
The PCS100 AVC is available in load capacities of 160kVA - 30MVA, the PCS80 AVC is available in load capacities of 25kVA - 75kVA. Both offer an operating efficiency exceeding 98% and extremely fast response to three-phase sags down to 70%, and single-phase sags down to 55% on the AC supply network.
Standard models offer enhanced performance allowing correction of voltage sags and surges. All PCS100 AVC / PCS80 AVC models provide continuous regulation within +/-10% of the nominal mains voltage and also remove voltage unbalance from the supply.
Subscribe to Insider
Monthly customer magazine
Your source for the inside scoop