| Brochure |
Doc No: 9AKK104438 Title: Industrial performance motors - A perfect sense of balance, EN 04-2008 Revision: A File type: pdf Summary: Brochure 'A perfect sense of balance - industrial performance motors - providing optimal flexibility'. Ordering code 9AKK104438 EN 04-2008.
Industrial performance motors - A perfect sense of balance, EN 04-2008 | English
| 0.86 MB |
| Catalogue |
Doc No: 9AKK101130D4886 Title: General Purpose Motors EN 12-2006, Rev B Revision: A Part: All File type: pdf Summary: Catalogue General Purpose Motors. Code Catalogue BU/General purpose motors EN 12-2006.
General Purpose Motors EN 12-2006, Rev B | English
| 7.16 MB |
Doc No: 9AKK101130D4886 Title: General Purpose Motors EN 12-2006, Steel motors section Revision: - Part: Sect 3 File type: pdf Summary: Part of the catalogue General Purpose Motors; Steel motors section. Code Catalogue BU/General purpose motors EN 12-2006.
Plese see also document 9AKK101130D4886 without part marking.
General Purpose Motors EN 12-2006, Steel motors section | English
| 1.37 MB |
Doc No: 9AKK103506 Title: IEC Low Voltage Induction motors 400 V 50 Hz (combin. catal.) Revision: E File type: pdf Summary: IEC Low voltage induction motors 400 V 50 Hz (combination catalogue)
Code: '9AKK103506 EN 04-2007'
Includes General purpose and Process performance motors, aluminum, cast iron and steel frames.
IEC Low Voltage Induction motors 400 V 50 Hz (combin. catal.) | English
| 1.29 MB |
| Certificate |
Doc No: E3.0008 Title: Certificate acc. to ISO 14001:2004, ABB Oy, Motors Revision: B Part: 3 File type: pdf Summary: Certificate acc. to ISO 14001:2004. ABB Oy, Motors, Finland
Certificate acc. to ISO 14001:2004, ABB Oy, Motors | English
| 0.09 MB |
Doc No: E3.0008 Title: Certificate acc. to ISO 9001:2000, ABB Oy, Motors Revision: B Part: 2 File type: pdf Summary: Certificate ISO 9001: 2000. ABB Oy, Motors, Finland
Certificate acc. to ISO 9001:2000, ABB Oy, Motors | English
| 0.09 MB |
Doc No: E3.0008 Title: Certificate acc. to OHSAS 18001:1999, ABB Oy, Motors Revision: D File type: pdf Summary: Certificate acc. to OHSAS 18001:1999. ABB Oy, Motors, Finland
Certificate acc. to OHSAS 18001:1999, ABB Oy, Motors | English
| 0.09 MB |
| Declaration of conformity |
Doc No: B1.0001 Title: Decl. of Conf., M3BP, M2CA/M2FA, M3RP, M2BAT/M2LA/M3LP (FI), EN Revision: H File type: pdf Summary: EC Declaration of Conformity for cast iron M3BP 160-450 and M2BAT 280-355, steel M2CA and open drip proof M2FA motors, M2RA/M3RP roller table motors, M2LA/M3LP water cooled motors, English - ABB Oy, Motors, Vaasa
Decl. of Conf., M3BP, M2CA/M2FA, M3RP, M2BAT/M2LA/M3LP (FI), EN | English
| 0.01 MB |
Doc No: 9AKK101130D3175 Title: Decl. of RoHS Conf., M3B*/M3GP/M3HP/M3JP/M3KP/M3RP/M3LP, M2C*/M2B*/M2JA/M2KA (FI), EN Revision: A File type: pdf Summary: Declaration of RoHS Conformity for cast iron and steel motors, types M2B*, M2JA, M2KA, M3B*, M3GP, M3HP, M3JP, M3KP, M3RP, M3LP, M2C*, M2F*, produced in Finland.
Decl. of RoHS Conf., M3B*/M3GP/M3HP/M3JP/M3KP/M3RP/M3LP, M2C*/M2B*/M2JA/M2KA (FI), EN | English
| 0.01 MB |
Doc No: 9AKK101130D3176 Title: Statement about RoHS, M3B*/M3GP/M3HP/M3JP/M3KP/M3RP/M3LP, M2C*/M2B*/M2JA/M2KA (FI), EN Revision: A File type: pdf Summary: Statement about RoHS conformity for cast iron and steel motors, types M2B*, M2JA, M2KA, M3B*, M3GP, M3HP, M3JP, M3KP, M3RP, M3LP, M2C*, M2F*, produced in Finland.
Statement about RoHS, M3B*/M3GP/M3HP/M3JP/M3KP/M3RP/M3LP, M2C*/M2B*/M2JA/M2KA (FI), EN | English
| 0.01 MB |
| Manual |
Doc No: B4.0061 Title: Manual for Low Voltage Motors, EN Document native title: Manual for Low Voltage Motors, Low Voltage Motors Revision: B File type: pdf Summary: Manual 12-2004 for Low Voltage Motors ( English).
Low Voltage Motors/Manual 11-2002
Separate instructions for open drip proof motors, roller table motors and water-cooled motors which are valid together with the Manuals,
are available from LV Motors Marketing Communications.
Manual for Ex-motors is a separate booklet, also available from LV Motors Marketing Communications.
Manual for Low Voltage Motors, Low Voltage Motors | English
| 0.21 MB |
Doc No: B4.0008 Title: Manual for Low Voltage Motors, Multilingual Revision: C File type: pdf Summary: Manual 12-2004 for Low Voltage Motors (multilingual English-German-French-Spanish-Italian-Swedish-Finnish).
Low Voltage Motors/Manual 12-2004
Separate instructions for open drip proof motors, roller table motors and water-cooled motors which are valid together with the Manuals,
are available from LV Motors Marketing Communications.
Manual for Ex-motors is a separate booklet, also available from LV Motors Marketing Communications.
Manual for Low Voltage Motors, Multilingual | English
| 0.45 MB |
| Spare parts list |
Doc No: B2.0016 Title: M2CA 280-400 Spare parts list Revision: B File type: pdf Summary: Spare parts list for steel motors M2CA 280-400
Code Spare parts/M2CA 280-400, 01-2005
3GZG500728-157
M2CA 280-400 Spare parts list | English
| 0.26 MB |
| Standard |
Doc No: C4.0009 Title: Variant Codes - Industrial performance steel motors, September 2008 Revision: E File type: xls Summary: Variant codes for Industrial performance steel motors M2CA, September 2008
Variant Codes - Industrial performance steel motors, September 2008 | English
| 0.03 MB |