Non-sparking Cast Iron Motors, High Voltage

Type of protection: Ex nA - read more

Engineered, HXR
Output powerOrder related, approximately 140 to 2 000 kW
Frame sizeIEC 355 to 560
Number of poles2 to 12, higher pole numbers on request
VoltagesOrder related; 1 000 to 11 000 V
FrequencyOrder related; 50 or 60 Hz
ProtectionIP 55 / IP 56
CoolingIC 411 / IC 416
Enclosure materialCast iron
Motor typeHXR
Mounting typeHorizontal or vertical
Hazardous areaFor zone 2
Temperature classes T1 - T4
CertificatesAcc. to ATEX Directive and IEC standards
CQST (China)
GOST (Russia)
CSA (the United States, Canada)
IECEx Scheme
other certificates on request
Standard, M3GM
Output power110 to 750 kW
Frame sizeIEC 315 to 450
Number of poles2 to 8
Voltages3 to 6.6 kV
Frequency50 Hz
ProtectionIP 55 / IP 65
CoolingIC 411
Enclosure materialCast iron
Motor typeM3GM
Mounting typeHorizontal or vertical
Hazardous areaFor zone 2
Temperature classes T1 - T3
CertificatesAcc. to ATEX Directive and IEC standards
CQST (China)
GOST (Russia)
CSA (the United States, Canada)
IECEx Scheme

Documentation and downloads

  • Please select category
Brochure
Motors and Generators for Hazardous Areas EN 06-2006English
0.90 MB
Catalogue
High Voltage Induction Motors for Chemical, Oil and Gas EN 02-2008English
15.52 MB
Certificate
ATEX Type Examination Certificate Ex nA and Ex tD (motor type M3GM)English
0.30 MB
IEC Type Certificate, Ex nA and Ex tD (motor type M3GM)English
0.29 MB
Statement of Conformity / ATEX, EEx nAEnglish
2.45 MB
Type Certificate / IEC, Ex nAEnglish
2.26 MB
Declaration of conformity
Decl. of Conf., hazardous areas, M3GM-HXR-AMA-AMB-AMIEnglish
0.80 MB
Production Quality Assurance Notification for HV Induction Motors for hazardous areasEnglish
0.09 MB
Information
Safety instructionsEnglish
1.22 MB
Leaflet
Application Notes - Low inrush current high voltage motors - FactFileEnglish
0.11 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp322 e919ff0ba63bc469c1256dc700414097