ACS800-01

ACS800-01-0004-3

 
 
 
 Loading Images..
General Information
Global Commercial Alias:
ACS800-01-0004-3
Product ID:
64603345
ABB Type Designation:
ACS800-01-0004-3
EAN:
6410038780043
Catalog Description:
IP21; 3 phase
Categories
    Products»
  • Drives
  • »
  • Low voltage AC drives
  • »
  • Industrial drives
  • »
  • ACS800 single drives
 
Ordering
Country of Origin:
Finland (FI)
Customs Tariff Number:
85044084
EAN:
6410038780043
Invoice Description:
ACS800-01-0004-3 Pcont.max:2,2kW, Icont.max:6,5A
Made To Order:
Yes
Minimum Order Quantity:
1.000 piece
Order Multiple:
1.000 piece
Quote Only:
No
Selling Unit of Measure:
piece
UPC:
6410038780043
Container Information
Gross Volume:
31.670 dm³
Dimensions
Product Height:
405.000 mm
Product Length:
226.000 mm
Product Net Weight:
9.000 kg
Product Width:
165.000 mm
Technical
Electrical Data:
Temp Class Freq Voltage Power Current
-- 50/60 Hz 380-415 V 2.20 kW 5.40 A
-- 50/60 Hz 380-415 V 1.50 kW 4.10 A
Enclosure Class:
IP21
Frequency (f):
48 … 63 Hz
Input Voltage (Uin):
380 … 415 V
IP Class:
IP 21
Mounting Type:
Wall-mounting
Number of Phases:
3
Output Current, Heavy-Duty Use:
4.3 A
Output Current, Light-Overload Use:
5.9 A
Output Current, Normal Use:
6.5 A
Output Power:
6.5 kW
Output Power, Heavy-Duty Use:
1.5 kW
Output Power, Light-Overload Use:
2.2 kW
Output Power, Normal Use:
2.2 kW
Rated Current (In):
6 A
Temperature Class Default:
--
Two Speed Motor:
No
Additional Information
Product Main Type:
ACS800-01-0004-3
Product Name:
Frequency Converter
Classifications
Product Series:
ACS800-01
 Loading Images.. Close
3.10.0.53203

DOWNLOADS

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp322 e98567ecb6f20ff5c125789a001f7b42