Compact Rectifiers


Power Range
DC Current / DC Voltage


Compact Rectifier Power Range

Main Features
CriteriaRating
Rated Supply Voltages:up to 690 Vac, 3-ph, 50|60 Hz
DC Power Range:See Power Range
Output:Unipolar | Bipolar
Ripple:< 5 % at Nominal Rating | Smoothing Filter on Request
Regulation:0...100% of Nominal Current | Voltage
Accuracy:1% from 10...100% of Nominal Rating
Number of Pulses:6 Pulse |12 Pulse
Cooling:Air | Water | Mixed
Degree of Protection: IP20 | IP54 | Other on Request
Controller: ABB DCS600 Digital Controller

Operating Conditions
CriteriaRating
Ambient Temperature:0...40°C (32...104°F) | Other on Request
Relative Humidity:5...95%, no Condensation

Indication and Operation
CriteriaRating
Meters: Analogue dc-Current and dc-Voltage | CDP-Panel
Switches / Buttons:On/Off, Run/Stop, Reset, Emergency Stop | CDP-Panel
Lamps:On/Off, Ready, Running, Trip, Alarm | CDP-Panel
Control:Current / Voltage (Setpoint via Potentiometer) | CDP-Panel
Remote Control:4-20 mA Signals and Contacts | various Data-Buses

Protection and Alarms
Criteria
  • Automatic main breaker on ac-side against ac + dc overload
  • RC-snubber circuits parallel connected to the input line and to semiconductors for protection against surge voltage
  • SCR firing pulse suppression device (fast overload)
  • Temperature thermostats placed on SCR heat sinks and in the main transformer windings
  • Auxiliary circuits and devices are independently protected by fuses or automatic circuit breakers
  • Phase sequence and phase loss protection


    • Rate this page
        Cancel
    • E-mail this page
        Cancel

    Your preferences:

    seitp322 f05c8136f14de781c1256ed100415543