TPS..-F: The high performer

The TPS..F turbocharger is a compact turbocharger for small medium-speed diesel engines, large high-speed diesel engines and gas engines in the 500 kW to 3,300 kW power range. Three series offer full-load pressure ratios of up to 4.75, 5.0 and 5.2.

Features:

  • Three radial high-pressure compressor stages, increased volume flow; different trims
  • Stabilizer technology
  • High-efficiency mixed-flow turbine, fully capable of pulse charging
  • Highly compact design; same outline dimensions as TPS..-D/E1
  • Single-piece, oil- or water-cooled bearing casing
  • Internal plain bearings with squeeze oil film, lubricated by engine lube oil
  • HFO compatible turbine stage, wet cleaning of turbine and compressor
  • Air intake and gas outlet variants available; variable positioning of casings and flanges
  • Variable turbine geometry versions available2
  • Comprehensive qualification test program, including containment test
Benefits:
  • Full-load pressure ratios of up to 5.2 with aluminium compressor stability
  • Enlarged map widths, improved compressor stability
  • Highest turbine performance, very high part-load efficiency
  • Interchangeability with TPS..-D/E, combined with increased power density
  • Optimized turbocharger cooling in all applications
  • Outstanding operational reliability; engine-internal oil supply
  • Improved operation in harsh conditions
  • Optimized installation on engine
  • Increased operational flexibility
  • Highest operational safety
1 Applies to frame sizes TPS 48 to TPS 61
2 For frame sizes TPS 57 and TPS 61

Documentation and downloads

Brochure
TPS..-F

English - 1.68 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp324 dc55b110b75cb138c1256fc800464fce