IRB 6400RF

High performance industrial robot

The IRB 6400RF is the most accurate and rigid robot in its class, excellent for e.g. cleaning and pre-machining of aluminium castings.
  • Reliable – High production up time
    A well-proven design together with a minimum of maintenance ensures high production up time.
  • Security – A safe investment
    Advanced motion control and collision detection option greatly reduce the risk of tool and work piece damage.
  • Fast – Short cycle times
    Thanks to the ABB’s unique control, the robot always optimizes the acceleration and retardation to actual load, which results in the shortest cycle time possible.
  • Accurate – Consistent parts quality
    Best in class regarding path accuracy and position repeatability (RP=1.0 mm) and with ABB’s TrueMove, the robot always follow the same path, independent the speed.
  • Robust – Harsh production environment
    IRB 6400RF features robust all-steel construction with high material strength. The arms are mechanically balanced and equipped with double bearings. The Foundry Plus protection has IP67 tightness on the complete mechanical arm and can be washed with high-pressure steam, which make the robot ideal for use in harch environments.


    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    Sales: Mandy Nahas
    seitp327 0c2c97dab95c706bc12571500030112b