Characteristics such as high available torque and inertia capability, rigid design and powerful acceleration have earned this market leader its “Power Robot” title. IRB 6600 comes in several versions, with different arm lengths and matching handling capacities.
- Reliable – High production up time
A built-in Service Information System (SIS) monitors the motion and load of the machine and optimizes service requirements by itself.
- Security - A safe investment
A major concern with robots handling payloads of up to 250 kg will be to safeguard your personnel in the unlikely event of an accident, as well as to protect both the robot itself and your investment. We have therefore added a range of measures falling under the umbrella designator of Active Safety - and Passive Safety - system.
- Fast – Short cycle times
Thanks to ABB´s unique motion control, the robot optimizes the acceleration and retardation, which results in shortest cycle time possible.
- Accurate – Consistent parts quality
Best in class regarding path accuracy and position repeatability (RP = 0.08 – 0.14 mm)
- Strong – Maximized utilization
Reach and Payload comes in several versions between 175 - 225 kg (up to 250 kg with “wrist down”). Max reach between 2.55 – 3.2 m.
- Robust – Harsh production environment
The foundry plus versions are IP 67 protected and can be washed with high pressure steam, which make them ideal for use in harsh environments. Also available in chip protection for pre-machine environments and clean room version (class 100).
- Versatile – Flexible integration and production
Upper arm extenders and different wrist modules with highest available inertia and torque will allow optimized customization to each process. As the robot can bend fully backwards, the working range is greatly extended and the robot fits well into dense production lines.