Sitemap
Login
A
A
A
Home
About ABB
Products & services
News center
Careers
Investor relations
Offerings A-Z
ABB Product Guide
Industries and utilities
Service Guide
Contact Directory
Product Guide
Robotics
Controllers
IRC5P
IRC5P
Overview
Data
Contacts
PHYSICAL
Dimensions
Width: 700 mm, depth: 640 mm, height: 1450 mm
Weight
180 - 200 kg (depending on supplied options)
Ingress protection degree
IP54
Color specification
Grey RAL7035
Airborne noise level
Airborne noise level: < 70 dB (A) Leq (acc. to Machinery directive 98/37/EEC)
(The sound pressure level outside the working space)
Relative humidity
Max. 95% non-condensing (Complete robot during transportation, storing and operation)
Ambient temperature
Max. 48°C
Temperature for complete robot system during transportation and storage: -25°C - +55°C
POWER SUPPLY
Mains voltage
200-600VAC, three-phase, +10%, -15%
Mains fuse
Max. 16A
Mains frequency
48.5 to 61.8 Hz
Power consumption
Stand by: <300 W
Production (average): <700 - 1500 W
CONTROLLER
Hardware
Multi-processor system on PCI bus
Software
RobotWare Paint
RAPID programming language
Powered by IPS
Main memory
Compact flash
MACHINE INTERFACE
Digital inputs/outputs
512/512, expandable
Analog inputs/outputs
16/12, expandable
Fieldbus support
Interbus-S 64/64
Allen Bradley RIO 128/128
ProfiBus DP 128/128
CC Link
DeviceNet
Network
Ethernet FTP/NFS
Serial channels
RS-232, RS-422, RS-485
Backup interface
USB connection
USER INTERFACE
Operator panel
On cabinet or external
Programming unit
FlexPaint Pendant, EExi protected, portable, keyboard, dual joystick, graphical 3.5 inch backlit TFT color screen. Asian language support.
Safety
EMY stop, enable device, test mode stop, cabin interlock
ROBVIEW 5
PC Software
A software tool for paint cell supervision and operation. An affordable graphical user interface for your installation.
A basic version is bundled with all IRC5P paint robots.
Basic features
Basic IPS monitor
Production cell view with process data
A user defined screen
Job queue handling
Basic program editor, brush editor and color change editor
Automatic background file transfer and replication
View error logs and acknowledge errors
Support for common communication protocols (FTP/OPC)
Expandable options
Comprehensive IPS monitor with cell view
IPS curves
Data trending
Data logging
Multiple user configurable screens
3D Program editing using an integrated ShopFloor Editor
Advanced diagnostics, including Pareto diagrams
For integrators
RobView 5 is a Windows container application that comes with a number of software components. It is easy to add new screens and functions with plug-in support that dynamically adapts into the framework, using .NET (C#) programming.
Search
Products & Services only
Search
Rate this page
Select rating:
1
2
3
4
5
1 = Poor
5 = Excellent
Your comments:
E-mail / contact information (optional):
Cancel
E-mail this page
1. Your e-mail address:
2. Send to e-m
ail address:
3. Your personal note:
Entering HTML code in the message is not allowed. Please do not use the < or > characters in your message.
Cancel
Your preferences:
Select location
Algeria
Angola
Argentina
Armenia
Australia
Austria
Azerbaijan
Bahrain
Bangladesh
Belarus
Belgium
Bolivia
Bosnia-Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Croatia
Czech Republic
Denmark
Ecuador
Egypt
Estonia
Ethiopia
Finland
France
Georgia
Germany
Greece
Guatemala
Hungary
Iceland
India
Indonesia
Iraq
Ireland
Israel
Italy
Japan
Jordan
Kazakhstan
Kenya
Kuwait
Kyrgyzstan
Latvia
Lebanon
Libya
Liechtenstein
Lithuania
Luxembourg
Macedonia
Malaysia
Mauritius
Mexico
Montenegro
Morocco
Netherlands
New Zealand
Nigeria
Norway
Oman
Pakistan
Palestine
Panama
Peru
Philippines
Poland
Portugal
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
South Africa
South Korea
Spain
Sri Lanka
Sweden
Switzerland
Taiwan
Tajikistan
Tanzania
Thailand
Tunisia
Turkey
Turkmenistan
Uganda
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Uzbekistan
Venezuela
Vietnam
Other countries
Select language
English
česky
Dansk
Deutsch
Eesti
English
Español
Français
Hrvatski
Italiano
Latviešu
Lietuvių
Magyar
Nederlands
Norsk
Persian
Polski
Português
Romana
Slovenčina
Slovensko
Suomi
Svenska
Thai
Türkçe
Vietnamese
Ελληνικά
Български
Русский
Український
عربى
한국어
中国简体字
日本語
繁體中文
seitp327 358bb442e19ba671c1256fab00339622