| Data sheet |
Doc No: ROB0037EN Title: Data sheet, IRB 52 Revision: A File type: pdf Summary: IRB 52 paint robot. A compact painting specialist!
Data sheet, IRB 52 | English
| 1.37 MB |
| Drawing |
Doc No: IRB52 1.2m reach side vies.dxf Title: CAD Model, DxfDwg 2D, IRB 52, 1.2 m Reach Side View Revision: - File type: dxf Summary: CAD Model, DxfDwg 2D, IRB 52 paint robot, 1.2 m Reach Side View
CAD Model, DxfDwg 2D, IRB 52, 1.2 m Reach Side View | English
| 1.44 MB |
Doc No: IRB52 1.2m reach top views.dxf Title: CAD Model, DxfDwg 2D, IRB 52, 1.2 m Reach Top View Revision: - File type: dxf Summary: CAD Model, DxfDwg 2D, IRB 52 paint robot, 1.2 m Reach Top View
CAD Model, DxfDwg 2D, IRB 52, 1.2 m Reach Top View | English
| 2.17 MB |
Doc No: IRB52 1.45m reach side vies.dxf Title: CAD Model, DxfDwg 2D, IRB 52, 1.45 m Reach Side View Revision: - File type: dxf Summary: CAD Model, DxfDwg 2D, IRB 52 paint robot, 1.45 m Reach Side View
CAD Model, DxfDwg 2D, IRB 52, 1.45 m Reach Side View | English
| 1.42 MB |
Doc No: IRB52 1.45m reach top vies.dxf Title: CAD Model, DxfDwg 2D, IRB 52, 1.45 m Reach Top View Revision: - File type: dxf Summary: CAD Model, DxfDwg 2D, IRB 52 paint robot, 1.45 m Reach Top View
CAD Model, DxfDwg 2D, IRB 52, 1.45 m Reach Top View | English
| 2.21 MB |
Doc No: IRB52_long_T00F81B51V41H61_rev1.igs Title: CAD Model, IGES, IRB 52, Long Revision: - File type: igs Summary: CAD Model, IGES, IRB 52 paint robot, long
CAD Model, IGES, IRB 52, Long | English
| 9.25 MB |
Doc No: IRB52_short_T00F81B51V41H61_rev1.igs Title: CAD Model, IGES, IRB 52, Short Revision: - File type: igs Summary: CAD Model, IGES, IRB 52 paint robot, short
CAD Model, IGES, IRB 52, Short | English
| 8.96 MB |
Doc No: IRB52_long_T00F81B51V41H61_rev1.x_t Title: CAD Model, Parasolid, IRB 52, Long Revision: - File type: x_t Summary: CAD Model, Parasolid, IRB 52 paint robot, long
CAD Model, Parasolid, IRB 52, Long | English
| 2.74 MB |
Doc No: IRB52_short_T00F81B51V41H61_rev1.x_t Title: CAD Model, Parasolid, IRB 52, Short Revision: - File type: x_t Summary: CAD Model, Parasolid, IRB 52 paint robot, short
CAD Model, Parasolid, IRB 52, Short | English
| 2.59 MB |
Doc No: IRB52_long_T00F81B51V41H61_rev1.sat Title: CAD Model, Sat, IRB 52, Long Revision: - File type: sat Summary: CAD Model, Sat, IRB 52 paint robot, long
CAD Model, Sat, IRB 52, Long | English
| 5.22 MB |
Doc No: IRB52_short_T00F81B51V41H61_rev1.sat Title: CAD Model, Sat, IRB 52, Short Revision: - File type: sat Summary: CAD Model, Sat, IRB 52 paint robot, short
CAD Model, Sat, IRB 52, Short | English
| 4.87 MB |
Doc No: IRB52_SW_Long.zip Title: CAD Model, SolidWorks, IRB 52, Long Revision: - File type: zip Summary: CAD Model, SolidWorks, IRB 52 paint robot, long
CAD Model, SolidWorks, IRB 52, Long | English
| 2.49 MB |
Doc No: IRB52_SW_Short.zip Title: CAD Model, SolidWorks, IRB 52, Short Revision: - File type: zip Summary: CAD Model, SolidWorks, IRB 52 paint robot, short
CAD Model, SolidWorks, IRB 52, Short | English
| 2.44 MB |
Doc No: IRB52_long_T00F81B51V41H61_rev1.step Title: CAD Model, Step, IRB 52, Long Revision: - File type: step Summary: CAD Model, Step, IRB 52 paint robot, long
CAD Model, Step, IRB 52, Long | English
| 6.50 MB |
Doc No: IRB52_short_T00F81B51V41H61_rev1.step Title: CAD Model, Step, IRB 52, Short Revision: - File type: step Summary: CAD Model, Step, IRB 52 paint robot, short
CAD Model, Step, IRB 52, Short | English
| 6.22 MB |
Doc No: IRB52_long_T00F81B51V41H61_rev1.STL Title: CAD Model, Stl, IRB 52, Long Revision: - File type: STL Summary: CAD Model, Stl, IRB 52 paint robot, long
CAD Model, Stl, IRB 52, Long | English
| 6.95 MB |
Doc No: IRB52_short_T00F81B51V41H61_rev1.STL Title: CAD Model, Stl, IRB 52, Short Revision: - File type: STL Summary: CAD Model, Stl, IRB 52 paint robot, short
CAD Model, Stl, IRB 52, Short | English
| 6.92 MB |
Doc No: IRB52_VDA_Long.zip Title: CAD Model, Vda, IRB 52, Long Revision: - File type: zip Summary: CAD Model, Vda, IRB 52 paint robot, Long
CAD Model, Vda, IRB 52, Long | English
| 4.34 MB |
Doc No: IRB52_VDA_Short.zip Title: CAD Model, Vda, IRB 52, Short Revision: - File type: zip Summary: CAD Model, Vda, IRB 52 paint robot, short
CAD Model, Vda, IRB 52, Short | English
| 4.24 MB |
Doc No: irb52_long_t00f81b51v41h61_rev1.wrl Title: CAD Model, Vrml, IRB 52, Long Revision: - File type: wrl Summary: CAD Model, Vrml, IRB 52 paint robot, Long
CAD Model, Vrml, IRB 52, Long | English
| 1.17 MB |