Robot Application Builder Overview

Create Customized Operator Interfaces!

Easy to use
Most will agree that a customized solution is usually superior to a standard solution. This is very true when it comes to operator interfaces on the factory floor. A key advantage of a customized user interface is that the system becomes easier to use. Downtime due to operator mistakes is minimized, and so is the need for training. Robot Application Builder enables robot users to realize the benefits of customized operator interfaces.

Truly efficient
Normally robots are delivered with a general user interface, designed with the same set of screens and buttons, independent of the task to solve. However, different processes require different operator interfaces to be truly efficient. A well-designed operator interface presents the appropriate information and functionality at the right time. This is a lot easier to achieve with customized applications, which can be developed close to the end-users and become very well adapted to their specific needs. Thus saving time and minimizing the risk for costly errors.

Software Development Kit
Robot Application Builder (RAB) is a Software Development Kit (SDK), which you install on a PC. You also need Microsoft’s development environment VisualStudio 2005 or 2008. A RAB application can be developed for either the FlexPendant or a PC. To achieve this RAB includes the following two components: FlexPendant SDK and PC SDK . Robot Application Builder is free of charge and requires no license or registration.


Documentation and downloads

Data sheet
Robot Application Builder Data Sheet Print

English - 0.71 MB - pdf

Instruction
How to proceed when contacting Technical Support

English - 0.04 MB - pdf

Manual
Application manual - Robot Application Builder, RW 5.12

English - 4.28 MB - pdf

Movie
How to program using the FP SDK, part 1

English - 32.97 MB - avi

How to program using the FP SDK, part 2

English - 10.29 MB - avi

How to program using the PC SDK

English - 35.71 MB - avi

Reference case study
Robot Application Builder Case Desma

English - 2.51 MB - pdf

Release note
Robot Application Builder 5.10 Release Notes

English - 0.12 MB - html

Robot Application Builder 5.11 Release Notes

English - 0.10 MB - html

Robot Application Builder 5.11.01 Release Notes

English - 0.11 MB - html

Robot Application Builder 5.12 Release Notes

English - 0.12 MB - pdf

Robot Application Builder 5.12.01 Release Notes

English - 0.12 MB - pdf

Robot Application Builder 5.12.02 Release Notes

English - 0.13 MB - pdf

Software
ABB Connect for Microsoft Robotics Developer Studio 2008 R2

English - 219.43 MB - zip

ABB Connect for Microsoft Robotics Developer Studio 2008 SW Download

English - 22.70 MB - zip

Robot Application Builder 5.10 Software download

English - 88.85 MB - exe

Robot Application Builder 5.11 Software download

English - 58.19 MB - exe

Robot Application Builder 5.11.01 Software download

English - 58.17 MB - exe

Robot Application Builder 5.12 Software download

English - 55.33 MB - exe

Robot Application Builder 5.12.01 Software download

English - 55.38 MB - exe

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp327 4a08adf3b8bd7976c12570fc00348b3f