United States of America / English (change preferences)

IRB 7600 - the Power Robot

Power Robot

A new world of possibilities opens up with ABB’s power robot family. It comes in several versions, up to 630 kg handling capacities. The IRB 7600 is ideal for weighty applications, regardless of industry. Characteristics such as high available torque and inertia capability, rigid design and powerful acceleration have earned this market leader its “Power Robot” title.
  • Reliable – High production up time
    A built-in Service Information System (SIS) monitors the motion and load of the machine and optimizes service requirements by itself.
  • Security - A safe investment
    A major concern with robots handling payloads of up to 630 kg will be to safeguard your personnel in the unlikely event of an accident, as well as to protect both the robot itself and your investment. We have therefore added a range of measures falling under the umbrella designator of Active Safety - and Passive Safety - system.
  • Fast – Short cycle times
    Thanks to ABB´s unique motion control, the robot optimizes the acceleration and retardation, which results in shortest cycle time possible.
  • Accurate – Consistent parts quality
    Best in class regarding path accuracy and position repeatability (RP = 0.08 – 0.09 mm)
  • Strong – Maximized utilization
    Payload comes in several versions between 150 - 500 kg (up to 630 kg with “wrist down”). Max reach between 2.55 – 3.5 mm.
  • Robust – Harsh production environment
    The foundry plus versions are IP 67 protected and can be washed with high pressure steam, which make them ideal for use in harsh environments. Also available in chip protection for pre-machine environments and clean room version (class 100).
  • Versatile – Flexible integration and production
    Upper arm extenders and different wrist modules with highest available inertia and torque (best in its class!) will allow optimized customization to each process. As the robot can bend fully backwards, the working range is greatly extended and the robot fits well into dense production lines.


  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Advertisement
IRB7600 AdvertismentEnglish
0.28 MB
IRB7600_advertisment_powerGenerationEnglish
0.35 MB
Movie, IRB 7600English
2.89 MB
Poster: IRB7600, Meet The Power GenerationEnglish
0.44 MB
Brochure
After Sales Catalog - Power Robot generationEnglish
8.27 MB
FlexFramer concept posterEnglish
2.61 MB
FlexPositioner concept posterEnglish
2.65 MB
Heavy handling concept posterEnglish
2.52 MB
IRB 7600 - the Power RobotEnglish
1.51 MB
Data sheet
Datasheet: IRB 7600English
0.47 MB
QMT Quick Mounting Tool for IRB 6600 and IRB 7600English
3.51 MB
Movie
IRB 7600 AnimationEnglish
42.20 MB
Picture
Movie, IRB 7600 400 kg, FlexFramer conceptEnglish
9.80 MB
Press release
IRB 7600, Press ReleaseEnglish
0.02 MB
Reference case study
Closing Solution for the Moulding IndustryEnglish
0.14 MB
Flexible solution for machine tendingEnglish
0.06 MB
Palletizing of Diesel Engines for TrucksEnglish
0.39 MB