High performance industrial robot
The IRB 6400RF is the most accurate and rigid robot in its class, excellent for e.g. cleaning and pre-machining of aluminium castings.
- Reliable – High production up time
A well-proven design together with a minimum of maintenance ensures high production up time.
- Security – A safe investment
Advanced motion control and collision detection option greatly reduce the risk of tool and work piece damage.
- Fast – Short cycle times
Thanks to the ABB’s unique control, the robot always optimizes the acceleration and retardation to actual load, which results in the shortest cycle time possible.
- Accurate – Consistent parts quality
Best in class regarding path accuracy and position repeatability (RP=1.0 mm) and with ABB’s TrueMove, the robot always follow the same path, independent the speed.
- Robust – Harsh production environment
IRB 6400RF features robust all-steel construction with high material strength. The arms are mechanically balanced and equipped with double bearings. The Foundry Plus protection has IP67 tightness on the complete mechanical arm and can be washed with high-pressure steam, which make the robot ideal for use in harch environments.