United States of America / English (change preferences)

IRB 2400

The most popular industrial robot

The IRB 2400 in its different versions and best accuracy, gives excellent performance in material handling, machine tending and process applications. IRB 2400 offers you increased production rates, reduced lead times and faster delivery for your manufactured product.

  • Reliable – High production up time
    IRB 2400 is the world’s most popular industrial robot The robust construction and use of minimum parts contribute to high reliability and long intervals between maintenance.
  • Fast – Short cycle times
    Thanks to the ABB´s unique motion control of the robot optimizes the acceleration and retardation, which results in shortest cycle time possible.
  • Accurate – Consistent parts quality
    Best in class regarding path accuracy and position repeatability (RP = 0.06 mm)
  • Strong – Maximized utilization
    Payload options are between 7 -20 kg. Max reach 1.810 m.
  • Robust – Harsh production environment
    IP 67 classified, steam washable, clean room (class 100) and “Foundry Plus” optional.
  • Versatile – Flexible integration and production
    All models offered with inverted mounting capability.


  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Data sheet
Data Sheet IRB 2400English
0.54 MB
Movie
4_39 - Axjo, injection moulding of baby potties with IRB 2400English
14.47 MB
seitp327 657d58e39c804f64c1256efc002860a7