PickMaster - Packaging the Easy Way

TECHNICAL DATA PICKMASTER 3.10

PRODUCT CONTENT
PickMaster™ 3.10 Software package
PickMaster™ 3.10 Hardware
PickMaster™ 3.10 User’s Guide

HARDWARE
Analogue Systems:
MVS-8504 (four cams)
Camera breakout cable
Trig/Strobe I/O board: four pairs of secure opto-isolated trigger/strobe
signal connections
Digital Systems:
Vision PCI board Cognex MVS-8100D/1/2/3 (Alt. 1-3 camera boards)
Digital CMOS CDC-200 high resolution cameras (without lenses) and
camera cables

REQUIRED EQUIPMENT
M2002 S4Cplus and M2004 IRC5 controller (all IRB types)
At least one 24 V Digital I/O board
0..6 Encoder Interface board for ‘Prepared for PickMaster’
BaseWare 4.0.113/5.06 or later with option ‘Prepared for PickMaster’
Additional equipment
PC: Recommended Pentium III 1.5 GHz MMX, 512 MB memory with
one free PCI slots/vision unit and one slot for RIS fieldbus board.
Standard Ethernet board
PC Software: Windows XP or 2000 Professional
Communication: TCP/IP on Ethernet
Analogue vision: Camera type full frame shutter, progressive scan.
Camera cables according to Cognex specification for selected cameras
Digital Vision: All cameras and cables included

VISION
Search tools PatMax™/Blob
Inspection (multiple feature evaluations: size, shape, rel. positions,
histogram, e.a.)
External Model and Sensor SDK
Linear and non-linear calibration with perspective compensation
Camera acquisition time and transfer rates: typically 50-200 ms on a
high performance PC. Complex models can affect performance.
Up to eight simultaneous camera acquisitions

CONVEYOR TRACKING PERFORMANCE
Repeatability1 conveyor tracking with IRB 340 and IRC5
Conveyor speed [mm/s] Repeatability [mm]
200 1.0
350-750 1.5
800-1400 3.0-5.0
Vision accuracy2
Repeatability for vision is about 1/40 pixel, 0.01 mm possible
1 Repeatability in each position at constant conveyor speed. The accuracy is dependent on the conveyor accuracy and a proper calibration. High robustness against speed variations: repeatability 3.5 mm at 500 mm/s and 0.2 s start/stop time.
2 Dependent on image resolution.

FEATURES
Easy to use graphical line and project configurator
GUIs and documentation in five languages
Immediate task change-over and fully automatic one button production start
Line PLC and custom operator’s panel connectivity through TCP/IP, fieldbuses,
serial port or discrete I/O
Remote operator’s panel connectivity (TCP/IP, field-buses, serial, I/O)
Concurrent control of both S4Cplus and IRC5 robot controllers
Status control of processes as well as individual robots
Runtime Process tuning
Advanced sorting and mixing capability
Process load balancing of products between robots
Progressive picking and case filling (ATC)
Digital high resolution cameras
High performance vision search and quality inspection
Inspection of untaught features and defects
Integration of custom vision algorithms and external sensors
Customization through .NET Interfaces
Camera distribution to multiple robots
Sensor-less automatic camera
Conveyor start/stop control
Digital CMOS CDC-200 high resolution cameras

TECHNICAL DATA PICKMASTER 5.00

PRODUCT CONTENT
PickMaster™ 5.00 Software package

REQUIRED EQUIPMENT
M2004 IRC5 controller
FlexPendant
BaseWare 5.09 or later with option ‘Prepared for PickMaster – PickMaster 5’
PC Operating System: Windows XP Professional
Communication: TCP/IP on Ethernet

FEATURES
Easy to use graphical line and project configurator
Automatic pattern layer calculation
Library and import function for patterns
Automatic generation of optimized robot movements
Stack height search
Collision avoidance
Speed and acceleration control
Built in gripper configuration
Generic station signal interface
Integrated station sequence logics
Data and dimensions may be changed without notice.

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp327 6d52bccc823a4833c1256fdc00282a12