Help us improve abb.com!

Take part in our short survey so that we could improve your future experience on abb.com!

Your responses will be anonymous, treated in the strictest confidence and not passed on to anybody else (please read our privacy policy).

IRB 260

The packing robot

The IRB 260 is designed and optimized primarily for packing applications. It is built to meet your reach and payload requirements whilst being small enough to fit into compact packing machines. Combined with ABB motion control and tracking performance, the robot is ideal in flexible packing systems.

  • Reliable – High production up time
    The IRB 260 is based upon the world’s most popular industrial robot, IRB 2400, with an installed base >14.000 units.
  • Fast – Short cycle times
    Design optimized for packing in combination with ABB unique motion control ensures short packing cycle times.
  • Accurate – Consistent parts quality
    The robot has best in class accuracy and superior ABB conveyor tracking performance resulting in excellent pick and place accuracy, both when working with fixed positions as well as on the fly.
  • Strong – Maximized utilization
    The robot is optimized for packing application and combines compactness and high speed with a 30 kg payload capacity.
  • Robust – Harsh production environment
    Durable in tough environments - IP67.
  • Versatile – Flexible integration and production
    Low on weight and height, the robot easily fits into compact packing machines. With a work envelope optimized for packing applications, the robot becomes the natural choice for robot automation. The robot comes fully equipped with integrated air and signals all the way to the gripper. Combined with the ABB packaging SW, PickMasterTM, the robot is not only easy to integrate from a mechanical point of view but also extremely simple to program.


    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp327 9727dbd18e84d3e7c1257061002b3c1b