IRB 1410 is a well-proven and cost-efficient robot with a stroke and reach sufficient for most arc welding applications. It is based on IRB 1400, delivered in over 14,000 units world-wide. IRB 1410 is only delivered in the function package
IRB 1410 ArcPack.
- Reliable – Stiff and robust design
The IRB 1410 design translates into low noise levels, long service intervals and long economic life.
- Accurate – Consistent parts quality
Superior levels of control and path-following accuracy (+ 0.05 mm) provide excellent work quality.
- Strong – Maximized utilization
The robot has a large working area and long reach (max 1.44 m). The handling capacity is 5 kg plus an unique 18 kg supplementary load on the upper arm for process equipment.
- Fast – Short cycle times
The robust design together with the fast and accurate IRC5 controller enables short cycle times.
- Arc welder – Adapted for arc welding
Integrated wire feed cabling and mounting holes for fast and optimized assembly of process equipment on the arm. Easy-to-use arc welding functions with IRC5 and unique patented single point of programming/operation with the FlexPendant.