IRB 6650S

The IRB 6650S is the shelf robot form of the Power Robot family which offers a unique working envelope. The IRB 6650S is capable of a full vertical and horizontal stroke motion, as well as an increased reach forward and down. This combination offers new possibilities to robot functions in numerous application areas.
  • Reliable – High production up time
    A built-in Service Information System (SIS) monitors the motion and load of the machine and optimizes service requirements by itself.
  • Security - A safe investment
    A major concern with robots handling payloads of up to 200 kg will be to safeguard your personnel in the unlikely event of an accident, as well as to protect both the robot itself and your investment. We have therefore added a range of measures falling under the umbrella designator of Active Safety - and Passive Safety - system.
  • Fast – Short cycle times
    Thanks to the ABB´s unique motion control, the robot optimizes the acceleration and retardation, which results in shortest cycle time possible.
  • Accurate – Consistent parts quality
    Best in class regarding path accuracy and position repeatability (RP = 0.11 mm)
  • Strong – Maximized utilization
    Payload cames in three versions, 90, 125 and 200 kg. Max reach between 3.0 – 3.9 m.
  • Robust – Harsh production environment
    The foundry plus versions are IP 67 protected and can be washed with high pressure steam, which make them ideal for use in harsh environments. Also available in clean room version (class 100).
  • Versatile – Flexible integration and production
    Upper arm extenders and different wrist modules with highest available inertia and torque (best in its class!) will allow optimized customization to each process. As the robot can bend fully backwards, the working range is greatly extended and the robot fits well into dense production lines.


Documentation and downloads

Data sheet
Data sheet IRB 6650S

English - 0.60 MB - pdf

Movie
4_34 - IAC, Sweden, handling and laser cutting of fender with IRB 6650 and IRB 1600

English - 11.33 MB - wmv

RobotStudio MachineTending: Simulation of cell

English - 3.06 MB - wmv

Press release
Press release IRB 6650S 3.9 m

English - 0.02 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp327 b8000efc980e9ffcc1256fba00366477