RobotStudio Machine Tending PowerPac

Build your first simulation ever in 30 minutes!

Now you can forget about terrible drawings to visualize a robot cell. RobotStudio Machine Tending PowerPac is a simulation software that demonstrates the ability of ABB robots in machine tending applications. The correct robot for the right machine is evaluated on its reachability. The customer gets an estimation of the cycle-time and cell footprint, as well as an understanding of what post-processes the robot may achieve while the machine is moulding the next part.

Thanks to the simulated robot cell, the understanding between the customer and the integrator of a common goal is improved. Even the inexperienced RobotStudio user can quickly set up a simulation. This makes RobotStudio Machine Tending PowerPac a true simulation tool for use by both the sales force and the engineers.

RobotStudio
The Machine Tending PowerPac is fully integrated into RobotStudio, ABB’s simulation and offline programming software. RobotStudio allows robot programming to be carried out in the office at your PC, without shutting down production. It also enables robot programs to be prepared in advance, increasing overall productivity. You can save considerable time and money by using RobotStudio:

Features:

  • Fully integrated with RobotStudio 5
  • One robot can tend two machines in one cell
  • Cell simulator rather than robot motion simulator
  • Simulate different stages of a station/tool within a cycle
  • Simulate station/tool animation, e.g. robot synchronised with Machine opening/closing
  • Simulate interactive logic between robot and other stations
  • Process level programming
  • Configure robot program in process level rather than programming in instruction level
  • Cell auto-placement
  • Cell components auto-placement in terms of collision free and reachability
  • Parametric part, tool, fence
  • Can change size of part, tool or fence element easily
  • Graphical statistics - the Analyzer
  • Easily identify the bottleneck of a production cycle
  • Using the Fluent user interface from Microsoft Office 2007 to simplify usage

Documentation and downloads

Data sheet
RobotStudio MachineTending PowerPac

English - 0.61 MB - pdf

Manual
Machine Tending PowerPac 5.10 Documentation

English - 2.37 MB - pdf

Movie
Add a station in RobotStudio Machine Tending PowerPac

English - 12.15 MB - wmv

Adjust a cell in RobotStudio Machine Tending PowerPac

English - 24.78 MB - wmv

Create a cell in RobotStudio Machine Tending PowerPac

English - 18.14 MB - wmv

Introduction, RobotStudio Machine Tending PowerPac

English - 11.67 MB - wmv

Summary, RobotStudio Machine Tending PowerPac

English - 1.62 MB - wmv

RobotStudio MachineTending: How to create a simulation

English - 3.19 MB - wmv

RobotStudio MachineTending: Simulation of cell

English - 3.06 MB - wmv

Press release
RobotStudio MachineTending PowerPac

English - 0.06 MB - pdf

Release note
Machine Tending PowerPac 5.10 Release Notes

English - 0.02 MB - htm

Machine Tending PowerPac 5.11 Release Notes

English - 0.05 MB - pdf

Software
Machine Tending PowerPac 5.10 Software Download

English - 4.30 MB - exe

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp327 b81e577c1f2149c6c12572cf0047a869